The Axioline E device is designed for use within an EtherCAT® network. It is used to acquire and output digital signals. The device is suitable for use without a control cabinet in harsh industrial ambient conditions. EtherCAT® is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.
AXL E EC DIO16 M12 6M-L
-
Digital module
1504558
Axioline E, Digital I/O device, EtherCAT®, M12 connector, D-coded, Digital inputs: 16, 24 V DC, connection technology: 4-conductor, Digital outputs: 16, 24 V DC, 500 mA, connection technology: 3-conductor, degree of protection: IP65/IP67/IP69
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 212 mm |
| Depth | 30.2 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Mounting type | Screw mounting |
| Color (Housing) | zinc color |
| Housing material | Die-cast zinc |
| EtherCAT® | |
| Number of interfaces | 2 |
| Connection method | M12 connector, D-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Number of positions | 4 |
| Transmission speed | 100 Mbps (with auto negotiation) |
| EtherCAT® | |
| Equipment type | EtherCAT® subdevice |
| System-specific protocols | Mailbox protocols CAN application protocol over EtherCAT® |
| Mailbox protocols File access over EtherCAT® | |
| Specification | ETG.1000 V1.02 |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 types 1 and 3 |
| Number of inputs | 16 |
| Cable length | max. 30 m (to the sensor) |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 4-conductor |
| Input voltage range "0" signal | 0 V ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 2.5 mA |
| Sensor current per channel | max. 2 A (from US) |
| Total sensor current | max. 2 A (per device) |
| Input filter time | 3000 µs |
| 1000 µs (Default) | |
| < 100 µs (Filter disabled) | |
| Protective circuit | Reverse polarity protection; yes |
| Short-circuit protection; yes | |
| Overload protection; yes | |
| Digital: | |
| Output name | Digital outputs |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 3-conductor |
| Number of outputs | 16 |
| Protective circuit | Overload protection; yes |
| Short-circuit protection; yes | |
| Output voltage | 24 V DC |
| Limitation of the voltage induced on circuit interruption | -29 V ... -17 V |
| Output current | 500 mA (per output) |
| Nominal output voltage | 24 V DC (from US) |
| Output voltage range | min. US - 1 V ... max. US |
| Load min. | 10 kΩ |
| Output voltage when switched off | max. 1 V |
| Output current when switched off | max. 300 µA |
| Nominal load, inductive | 12 VA (1.2 H, 48 Ω, at nominal voltage, utilization category DC-13) |
| Nominal load, ohmic | 12 W (48 Ω, with nominal voltage) |
| Behavior with overload | Shutdown with automatic restart |
| Behavior with inductive overload | Output can be destroyed |
| Switching frequency | max. 1 per second (with inductive load) |
| Reverse voltage resistance to short pulses | no |
| Signal delay | max. 100 µs (when switched on) |
| max. 100 µs (when switched off, with at least 50 mA load current) | |
| Overcurrent shut-down | min. 0.7 A |
| Output current with ground connection interrupt when switched off | < 1 mA |
| Product type | I/O component |
| Product family | Axioline E |
| Type | Stand-alone |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Supply: Sensors | |
| Designation | Supply of the logic, sensors, and actuators (US) |
| Connection method | M12 connector, L-coded |
| Note on the connection method | Screw connection in accordance with IEC 61076-2-111 |
| Number of positions | 5 |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 120 mA |
| max. 16 A | |
| Protection | max. 16 A |
| Supply: Actuators | |
| Designation | Supply of actuators (UA) for additional devices |
| Connection method | M12 connector, L-coded |
| Note on the connection method | Screw connection in accordance with IEC 61076-2-111 |
| Number of positions | 5 |
| Supply voltage | 24 V DC (Nominal voltage) |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 4 mA |
| max. 16 A | |
| Protection | max. 16 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply (logic and sensor supply US) / functional ground | 800 V DC, 1 min |
| Test voltage: 24 V supply (actuator supply UA) / 24 V supply (logic and sensor supply US) | 800 V DC, 1 min |
| Test voltage: 24 V supply (actuator supply UA) / functional ground | 800 V DC, 1 min |
| Connection method | M12 connector |
| Tightening torque | 0.4 Nm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| -40 °C ... 70 °C (Extended, see section “Use under extreme ambient conditions” in the data sheet) | |
| Degree of protection | IP65/IP67/IP69 |
| IK08 (Impact resistance level) | |
| Air pressure (operation) | 70 kPa ... 108 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % |
| Permissible humidity (storage/transport) | 75 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Test (noxious gas) | |
| Test standard | IEC 60068-2-60:2015 Method 4 |
| Temperature | 25 °C ±1 K |
| Humidity (relative) | 75 % ±3 % |
| Test duration | 14 Days |
| Volume concentration H2S (Hydrogen sulfide) | 10 ppb ±5 ppb |
| Volume concentration NO2 (Nitrogen dioxide) | 200 ppb ±20 ppb |
| Volume concentration Cl2 (Chlorine) | 10 ppb ±5 ppb |
| Volume concentration SO2 (Sulfur dioxide) | 200 ppb ±20 ppb |
| Test (Salt spray) | |
| Test standard | DIN EN 60068-2-52 |
| Number of cycles | 4 |
| Test steps per cycle | 2 |
| Test duration (Total) | 168 h |
| Test step (Salt mist) | 2 h with 5 % ±0.5 % NaCl, pH value 6.5...7.2 for 35 °C ±2 K |
| Test step (Humidity) | 166 h with 93 % ±3 % Humidity for 40 °C ±2 K |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 1504558 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | DRI7NE |
| GTIN | 4063151962067 |
| Weight per piece (including packing) | 656 g |
| Weight per piece (excluding packing) | 621 g |
| Customs tariff number | 85176200 |
| Country of origin | Information on the country of origin is provided with the delivery. |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EML (20X8) - Label 0800458
-
PROT-M12 - Screw plug 1680539
-
PROT-M12 SH - Screw plug 1503302
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
SAC-3P-M12Y/2XM12FS PE S21 - Y distributor 1511789
-
SAC-3P-M12Y/2XM12FS B PE S21 - Y distributor 1514016
-
SAC-3P-M12Y/2XM12FS B PE - Y distributor 1683413
-
SAC-3P-M12Y/2XM 8FS - Y distributor 1683471
-
SAC-5PH-ML-FL/2XFL F VP SH - H distributor 1080248
-
SAC-5PY-FL/ML-FL F VP SH - Y distributor 1080249
-
SACC-M12FSL-4FEPL-CL M - Power connector 1646350
-
SACC-M12FSL-4FEPL-CL - Power connector 1151390
-
SACC-M12FSL-4FEPL-CL SH - Power connector 1080233
Your advantages
Connection with M12 connectors with push-pull fast connection or screw connection
Mapping in accordance with EtherCAT® specification as EtherCAT® subdevice
EtherCAT® supported with min. 100 μs cycle time
Support for the EtherCAT® Hot Connect function
Automatic addressing: Auto Inc Adr, EtherCAT Adr
Identification: Configured Station Alias
Supported mailbox protocols: CoE, FoE
Supported synchronization modes: DC, SM
Transmission speed of 100 Mbps
Short-circuit and overload protection
IP65/IP67/IP69 degree of protection
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates