The Axioline E device is designed for use within an EtherCAT® network. It is used to acquire digital signals. The device is suitable for use without a control cabinet in harsh industrial ambient conditions. EtherCAT® is a registered trademark and patented technology, licensed by Beckhoff Automation GmbH, Germany.
AXL E EC DI16 M12 6M-L
-
Digital module
1504559
Axioline E, Digital input device, EtherCAT®, M12 connector, D-coded, Digital inputs: 16, 24 V DC, connection technology: 4-conductor, degree of protection: IP65/IP67/IP69; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 60 mm |
| Height | 212 mm |
| Depth | 30.2 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | Screw mounting |
| Color (Housing) | zinc color |
| Housing material | Die-cast zinc |
| EtherCAT® | |
| Number of interfaces | 2 |
| Connection method | M12 connector, D-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Number of positions | 4 |
| Transmission speed | 100 Mbps (with auto negotiation) |
| EtherCAT® | |
| Equipment type | EtherCAT® subdevice |
| System-specific protocols | Mailbox protocols CAN application protocol over EtherCAT® |
| Mailbox protocols File access over EtherCAT® | |
| Specification | ETG.1000 V1.02 |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 types 1 and 3 |
| Number of inputs | 16 |
| Cable length | max. 30 m (to the sensor) |
| Connection method | M12 connector, A-coded |
| Note on the connection method | Push-pull fast connection according to IEC 61076-2-010 or screw connection according to IEC 61076-2-101 |
| Connection technology | 4-conductor |
| Input voltage range "0" signal | 0 V ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 2.5 mA |
| Sensor current per channel | max. 2 A (from US) |
| Total sensor current | max. 2 A (per device) |
| Input filter time | 3000 µs |
| 1000 µs (Default) | |
| < 100 µs (Filter disabled) | |
| Protective circuit | Reverse polarity protection; yes |
| Short-circuit protection; yes | |
| Overload protection; yes | |
| Product type | I/O component |
| Product family | Axioline E |
| Type | Stand-alone |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1, EN 60664-1) |
| Pollution degree | 2 (IEC 60664-1, EN 60664-1) |
| Supply: Sensors | |
| Designation | Supply of the logic and sensors (US) |
| Connection method | M12 connector, L-coded |
| Note on the connection method | Screw connection in accordance with IEC 61076-2-111 |
| Number of positions | 5 |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 65 mA |
| max. 16 A | |
| Protection | max. 16 A |
| Supply: Actuators | |
| Designation | Supply of actuators (UA) for additional devices |
| Connection method | M12 connector, L-coded |
| Note on the connection method | Screw connection in accordance with IEC 61076-2-111 |
| Number of positions | 5 |
| Supply voltage | 24 V DC (Nominal voltage) |
| Supply voltage range | 18 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current consumption | typ. 4 mA |
| max. 16 A | |
| Protection | max. 16 A |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 24 V supply (logic and sensor supply US) / functional ground | 800 V DC, 1 min |
| Test voltage: 24 V supply (actuator supply UA) / 24 V supply (logic and sensor supply US) | 800 V DC, 1 min |
| Test voltage: 24 V supply (actuator supply UA) / functional ground | 800 V DC, 1 min |
| Connection method | M12 connector |
| Tightening torque | 0.4 Nm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 70 °C |
| -40 °C ... 70 °C (Extended, see section “Use under extreme ambient conditions” in the data sheet) | |
| Degree of protection | IP65/IP67/IP69 |
| IK08 (Impact resistance level) | |
| Air pressure (operation) | 70 kPa ... 108 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3000 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % |
| Permissible humidity (storage/transport) | 75 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Test (noxious gas) | |
| Test standard | IEC 60068-2-60:2015 Method 4 |
| Temperature | 25 °C ±1 K |
| Humidity (relative) | 75 % ±3 % |
| Test duration | 14 Days |
| Volume concentration H2S (Hydrogen sulfide) | 10 ppb ±5 ppb |
| Volume concentration NO2 (Nitrogen dioxide) | 200 ppb ±20 ppb |
| Volume concentration Cl2 (Chlorine) | 10 ppb ±5 ppb |
| Volume concentration SO2 (Sulfur dioxide) | 200 ppb ±20 ppb |
| Test (Salt spray) | |
| Test standard | DIN EN 60068-2-52 |
| Number of cycles | 4 |
| Test steps per cycle | 2 |
| Test duration (Total) | 168 h |
| Test step (Salt mist) | 2 h with 5 % ±0.5 % NaCl, pH value 6.5...7.2 for 35 °C ±2 K |
| Test step (Humidity) | 166 h with 93 % ±3 % Humidity for 40 °C ±2 K |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Item number | 1504559 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | DRI7NE |
| GTIN | 4063151961855 |
| Weight per piece (including packing) | 654 g |
| Weight per piece (excluding packing) | 619 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
UCT-EM (20X9) - Snap-in markers 0801471
-
US-EMLP-HA (20X9) - Plastic label 0830989
-
US-EML (20X8) - Label 0800458
-
PROT-M12 - Screw plug 1680539
-
PROT-M12 SH - Screw plug 1503302
-
SAC-3P-M12Y/2XM12FS PE - Y distributor 1683455
-
SAC-3P-M12Y/2XM12FS PE S21 - Y distributor 1511789
-
SAC-3P-M12Y/2XM12FS B PE S21 - Y distributor 1514016
-
SAC-3P-M12Y/2XM12FS B PE - Y distributor 1683413
-
SAC-3P-M12Y/2XM 8FS - Y distributor 1683471
-
SAC-5PH-ML-FL/2XFL F VP SH - H distributor 1080248
-
SAC-5PY-FL/ML-FL F VP SH - Y distributor 1080249
-
SACC-M12FSL-4FEPL-CL M - Power connector 1646350
-
SACC-M12FSL-4FEPL-CL - Power connector 1151390
-
SACC-M12FSL-4FEPL-CL SH - Power connector 1080233
Your advantages
Connection with M12 connectors with push-pull fast connection or screw connection
Mapping in accordance with EtherCAT® specification as EtherCAT® subdevice
EtherCAT® supported with min. 100 μs cycle time
Support for the EtherCAT® Hot Connect function
Automatic addressing: Auto Inc Adr, EtherCAT Adr
Identification: Configured Station Alias
Supported mailbox protocols: CoE, FoE
Supported synchronization modes: DC, SM
Transmission speed of 100 Mbps
Short-circuit and overload protection
IP65/IP67/IP69 degree of protection
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates