Setpoint adjuster - MCR-SL-D-SPA-UI
2710314

Digital setpoint encoders with manual and automatic ramp for defining current and voltage signals, 4-pos. display


Product Details




Product type Digital displays

Maximum power dissipation for nominal condition 0.8 W (20 mA, 500 Ω)
Test voltage output/power supply 500 V AC (50 Hz, 60 s)
Maximum temperature coefficient 0.02 %/K
Maximum transmission error < 0.2 % ((full-scale) at rated voltage)
Supply
Supply voltage range 10 V DC ... 30 V DC
Power consumption 1 W (With 24 mA/12 V)

Signal
Display 7-segment, 8 mm, red
Number of positions displayed 4
Switching level "1" signal 4 V DC ... 30 V DC
Switching level "0" signal 0 V DC ... 2 V DC
Measuring rate 0.1s-1 / 0.5s-1

Signal:
Voltage output signal 0 V ... 12 V
Current output signal 0 mA ... 24 mA
Load/output load voltage output ≥ 2 kΩ
Load/output load current output ≤ 500 Ω (up to 20 mA)
≤ 400 Ω (> 20 mA)
Ripple ≤ 10 mVPP

Connection method Pluggable screw connection
Stripping length 8 mm
Screw thread M3
Conductor cross section solid 0.14 mm² ... 1.5 mm²
Conductor cross section flexible 0.14 mm² ... 1.5 mm²
Conductor cross section AWG 26 ... 16

Dimensional drawing
Width 48 mm
Height 24 mm
Depth 68 mm

Housing material Macrolon 2405

Ambient conditions
Degree of protection IP65 (Front)
Ambient temperature (operation) -20 °C ... 65 °C
Ambient temperature (storage/transport) -25 °C ... 85 °C

CE
Designation CE
Certificate CE-compliant
CE
Designation UL, USA / Canada
Identification UL 863

Noise emission EN 55011 / class B
Noise immunity EN 61000-6-2
EN 61000-4-2

Item number 2710314
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key CK1
Product Key CK1311
Catalog Page Page 188 (C-5-2019)
GTIN 4046356091190
Weight per Piece (including packing) 108.3 g
Weight per Piece (excluding packing) 100 g
Customs tariff number 90328900
Country of origin DE


ECLASS

ECLASS-9.0 27210301
ECLASS-10.0.1 27210301
ECLASS-11.0 27210301

ETIM

ETIM 8.0 EC011349

UNSPSC

UNSPSC 21.0 39121000

cUL Recognized

Approval ID: FILE E 197577

UL Recognized

Approval ID: FILE E 197577

EAC

Approval ID: RU*DE.*08.B.01522/19

cULus Recognized


China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values

Compatible Products

Your advantages

Automatic setpoint definition with hold function and 20 interpolation points
Manual setpoint definition via direct input
Flexible, adjustable signal ranges of 0 … 12 V or 0 … 24 mA
Data backup in the event of power failure
Manual setpoint definition with incremental setting
Display value parameterization
Electrical isolation between output and supply