MCR-FL-D-T-2SP- 24
-
Digital display
2864231
MCR digital display, for measurement and display of temperatures and linear mV characteristic curves, auxiliary power supply 24 V DC
Product details
| Product type | Display module |
| Test voltage, input/output/supply | 500 Vrms / 2.3 kVrms, 50/60 Hz, 1 min. |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC |
| Power consumption | max. 2 W |
| Signal | |
| Max. voltage input signal | 10 V DC |
| Available input sources | Resistance thermometers in 2, 3 or 4-conductor technology (in accordance with DIN 43760/DIN IEC 751), e.g. Pt 100/Pt 1000 (-200...+800°C) |
| Thermocouple sensors (in accordance with DIN IEC 584-1/DIN 43710): B, E, J, K, N, R, S, T | |
| Switching level "1" signal | 4 V DC ... 30 V DC |
| Switching level "0" signal | 0 V DC ... 2 V DC |
| System hum suppression | Digital filtering 50/60 Hz |
| Input reset impulse | > 5 ms to reset the totalizer / the relay outputs |
| Measuring rate | 1 measurement/second |
| Measurement | |
| Input resistance of voltage input | > 2 MΩ |
| Measurement | |
| Temperature measuring range: Pt 100 | -200 °C ... 800 °C (freely adjustable) |
| Temperature measuring range: Pt 1000 | -200 °C ... 800 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ B | 0 °C ... 1820 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ E | -200 °C ... 1000 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ J | -210 °C ... 1200 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ K | -200 °C ... 1372 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ N | -200 °C ... 1300 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ R | -50 °C ... 1760 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ S | -50 °C ... 1760 °C (freely adjustable) |
| Temperature measuring range: Thermoelement Typ T | -210 °C ... 400 °C (freely adjustable) |
| Linear resistance measuring range | 0 Ω ... 4000 Ω (Fault tolerance ± 2 Ω) |
| 0 Ω ... 400 Ω (Fault tolerance ± 0.2 Ω) | |
| Linear mV signal range | 0 mV ... 100 mV |
| -100 mV ... 100 mV | |
| Switching: | |
| Contact switching type | 2 changeover contacts |
| Contact material | AgCdO |
| Maximum switching voltage | 300 V DC |
| 250 V AC | |
| Min. switching current | 30 mA DC |
| Max. switching current | 3 A |
| Interrupting rating (ohmic load) max. | 50 W |
| 2000 VA | |
| Connection method | Pluggable screw connection |
| Stripping length | 8 mm |
| Screw thread | M2 |
| Conductor cross-section rigid | 0.14 mm² ... 1 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Connection method | Pluggable screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Width | 96 mm |
| Height | 48 mm |
| Depth | 93.1 mm |
| Housing material | Macrolon 2405 |
| Ambient conditions | |
| Degree of protection | IP65 (Front) |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| Item number | 2864231 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 095 |
| Product key | DK1141 |
| GTIN | 4017918820701 |
| Weight per piece (including packing) | 341.3 g |
| Weight per piece (excluding packing) | 341.3 g |
| Customs tariff number | 90291000 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates