MNT-1 D/WH
-
Type 3 surge protection device
2882213
Attachment connector with surge protection for mains sockets, mains control lamp, optical power and error display. For country-specific use in: D, A, I, NL, S, N, FIN, E, P. Color: White
Product details
| Product type | Device protection |
| Product family | MAINTRAB |
| IEC power supply system | TN |
| TT | |
| Type | Intermediate plug |
| Number of positions | 2 |
| For country-specific use in | D, A, NL, E, S, FIN, TR |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| IEC test classification | III |
| T3 | |
| EN type | T3 |
| Number of ports | One |
| Connection method | Grounding plug/socket |
| Dimensional drawing |
|
| Width | 56 mm |
| Height | 76 mm |
| Depth | 78 mm |
| Color | white (RAL 9010) |
| black (RAL 9005) | |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 400 |
| 600 | |
| Insulating material | PA 6 |
| Housing material | PA 6 |
| Mode of protection | L-N |
| L-PE | |
| N-PE | |
| Direction of action | L(N)-PE |
| Nominal voltage UN | 230/400 V AC (TN/TT) |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC (L-N) | 275 V AC |
| Maximum continuous operating voltage UC (L-PE) | 360 V AC |
| Maximum continuous operating voltage UC (N-PE) | 360 V AC |
| Rated load current IL | 16 A (30 °C) |
| Protective conductor current IPE | ≤ 5 µA |
| Standby power consumption PC | ≤ 1 VA |
| Reference test voltage UREF | 255 V AC |
| Combination wave UOC | 6 kV |
| Voltage protection level Up | ≤ 1.5 kV |
| TOV behavior at UT (L-N) | 460 V AC (5 s / withstand mode) |
| 460 V AC (120 min / safe failure mode) | |
| TOV behavior at UT (L-PE) | 460 V AC (5 s / withstand mode) |
| 460 V AC (120 min / withstand mode) | |
| 1455 V AC (200 ms / safe failure mode) | |
| TOV behavior at UT (N-PE) | 1200 V AC (200 ms / safe failure mode) |
| Response time tA (L-N) | ≤ 25 ns |
| Response time tA (L-PE) | ≤ 100 ns |
| Response time tA (N-PE) | ≤ 100 ns |
| Max. required back-up fuse | 16 A (gG / B / C) |
| Short-circuit current rating ISCCR | 1.5 kA AC |
| Ambient conditions | |
| Degree of protection | IP20 (Child-proofing) |
| Ambient temperature (operation) | -25 °C ... 75 °C |
| Ambient temperature (storage/transport) | -25 °C ... 75 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2019 |
| Mounting type | Plugging into the mains socket |
| Item number | 2882213 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL1 |
| Product key | CL1421 |
| GTIN | 4046356073547 |
| Weight per piece (including packing) | 125.3 g |
| Weight per piece (excluding packing) | 69.35 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171203 |
| ECLASS-15.0 | 27171203 |
ETIM
| ETIM 10.0 | EC000942 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: ) |
| Lead (CAS: 7439-92-1) | |
| SCIP | c00a3aed-36c5-4c34-abc3-31617e627a6d |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates