LS-EMP-V4A (80X30)
-
Equipment marking
0803475
Product details
| Product type | Device marker |
| Marking | |
| Number of individual labels | 10 |
| Number of individual labels per row | 2 |
| Identification technology | Direct laser marking |
| Width | 80.00 mm |
| Height | 30.00 mm |
| Depth | 0.80 mm |
| Length | 30 mm |
| RoHS compliant | yes |
| Color | silver-colored |
| Material | V4A |
| Components | free from silicone, halogen, and cadmium |
| Ambient conditions | |
| Ambient temperature (operation) | -80 °C ... 350 °C |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
| Test for substances that would hinder coating with paint or varnish | |
| Testing for paint wetting impairment substances (LABS-conformity) | VDMA 24364-A1-L:2018-05 |
| Result | Test passed |
| Scratch resistance | |
| Specification | DIN EN ISO 1518-1:2019-10 (following) |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2013 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature storage | |
| Specification | IEC 60068-2-2:2007-07 |
| Result | Test passed |
| Procedure | Test Bb |
| Duration | 240 h |
| Temperature for testing | 350 °C |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 225 °C (250 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-1):2011-07 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropanol (99%) [67-63-0] | Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Immersion in chemicals, oil & fuel | |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Saltwater (saturated 350 g/l) [CAS No. - ] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Methylethylketone (MEK) [CAS No. 78-93-3] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| IRM 903 | Test passed |
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | DIN 50018:2013-05 (following) |
| Result | Test passed |
| Climate level | AHT 1.0 S |
| Cycles | 2 |
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 |
| Result | Test passed |
| Test duration | 96 h |
| Salt spray test | |
| Specification | ISO 9227:2017-03 |
| Result | Test passed |
| Test duration | 336 h |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | snap in |
| Item number | 0803475 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG2 |
| Product key | BG241D |
| GTIN | 4055626077918 |
| Weight per piece (including packing) | 142.3 g |
| Weight per piece (excluding packing) | 142.3 g |
| Customs tariff number | 73269098 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39131700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates