FB-12SP ISO
-
Device coupler
2316312
Zone 1 installed device coupler for Foundation Fieldbus and PROFIBUS PA with terminal connections for 12 spurs connected to fieldbus end devices.
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Device coupler |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Supply | |
Supply voltage range | 16 V DC ... 32 V DC (input on trunk line side) |
Max. current consumption | 50 mA (trunk, no load) |
550 mA (maximum trunk current) |
Supply | |
Conductor cross section, flexible | 2.50 mm² ... 0.20 mm² |
Conductor cross section, rigid | 2.50 mm² ... 0.20 mm² |
Conductor cross section, flexible [AWG] | 24 ... 12 |
Conductor cross section AWG | 24 ... 12 |
Safety data | |
Input voltage Ui | 32 V |
Inductance Li | 0 µH |
Capacitance Ci | 0 µF |
Max. output voltage Uo | 16.7 V |
Max. output current Io | 250 mA |
Max. output power Po | 1.05 W |
Safety-related maximum voltage Um | 253 V |
IIC: Max. external inductivity Lo / Max. external capacitance Co | / 0.39 µF |
IIB: Max. external inductivity Lo / Max. external capacitance Co | / 2.33 µF |
IIC: Max. external inductivity Lo / Max. external capacitance Co | 0.56 mH |
IIB: Max. external inductivity Lo / Max. external capacitance Co | 2.27 mH |
Signal | FOUNDATION Fieldbus |
PROFIBUS | |
Data: Foundation Fieldbus and PROFIBUS PA Segment | |
Connection method | Pluggable COMBICON screw connection for each spur |
No. of channels | 12 |
Termination resistor | Integrated termination, activated with bridge located in correct terminals |
Conductor cross section flexible max. | 2.5 mm² |
Conductor cross section flexible min. | 0.2 mm² |
Conductor cross section, rigid max. | 2.5 mm² |
Conductor cross section, rigid min. | 0.2 mm² |
Conductor cross section AWG max. | 12 |
Conductor cross section AWG min. | 24 |
Output nominal voltage | ≤ 14 V (each spur) |
Output current | 35 mA (per spur) |
Dimensional drawing |
|
Width | 279 mm |
Height | 142 mm |
Depth | 66 mm |
Flammability rating according to UL 94 | V0 |
Cable impedance | Recommend Type A fieldbus cable |
Corrosive resistance in accordance with ANSI-ISA 71.04-1985 - Severity level G3 | : |
Ambient conditions | |
Degree of protection | IP20 |
IP30 (over trunk connections) | |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Max. permissible relative humidity (operation) | < 95 % (non-condensing) |
Permissible humidity (operation) | 95 % (non-condensing) |
Shock | 15g for 11 ms |
Vibration (operation) | 2g, 10 Hz ... 150 Hz |
ATEX | |
Identification | II 2(1) G Ex eb ib mb [ia Ga] IIC T4 Gb II (1D) [Ex ia Da] IIIC FISCO power supply (spur) |
Certificate | DEMKO 16ATEX 1689X |
IECEx | |
Identification | Ex eb ib mb [ia Ga] IIC T4 Gb [Ex ia Da] IIIC FISCO power supply (spur) |
Certificate | IECEx UL 16.0114X |
UKCA Ex (UKEX) | |
Identification | II 2(1) G Ex eb ib mb [ia Ga] IIC T4 Gb II (1D) [Ex ia Da] IIIC FISCO power supply (spur) |
Certificate | UL21UKEX2210X |
CCC Ex | |
Identification | Ex eb ib mb [ia Ga] IIC T4 Gb [Ex ia Da] IIIC |
Ex data | |
UL, USA / Canada | Install in Class I, Div. 2, Groups A, B, C, D Entity/FISCO spur to: Class I, Groups A, B, C, D; Class II, Groups E, F, G; Class III; Group IIIC Class I, Zone 1 AEx eb ib mb [ia Ga] IIC T4 Gb [AEx ia Da] IIIC FISCO power supply (spur) Ex eb ib mb [ia Ga] IIC T4 Gb [Ex ia Da] IIIC FISCO power supply (spur) |
Standards/regulations | |
Standards/regulations | Ring wave noise immunity in acc. with IEC 61000-4-12 |
Standards/regulations | |
Standards/regulations | Dry heat in acc. with IEC 61131-2 |
Standards/regulations | |
Standards/regulations | Damp heat in acc. with IEC 61131-2 |
Standards/regulations | |
Standards/regulations | Shock and vibration in acc. with EN 61131-2 and EN 50178 |
Standards/regulations | IEC 61158-2 |
Mounting type | DIN rail mounting |
Mounting position | On horizontal and vertical DIN rail NS 35 in acc. with EN 60715 |
Item number | 2316312 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC |
Product key | DNC144 |
Catalog page | Page 456 (C-6-2019) |
GTIN | 4055626276991 |
Weight per piece (including packing) | 1,220.5 g |
Weight per piece (excluding packing) | 1,265 g |
Customs tariff number | 85369095 |
Country of origin | US |
ECLASS
ECLASS-13.0 | 27242610 |
ETIM
ETIM 9.0 | EC001600 |
UNSPSC
UNSPSC 21.0 | 32151600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
SCIP | d993f4ee-2127-409b-9bcb-ffba51a2e796 |
Compatible products
-
FB-PS-PLUG-24DC/28DC/0.5/EX - Power module 2316132
-
FB-PS-BASE/EX - Power distributor 2316145
-
FB-PS-MB-Y/EX - Power supply unit 2316148
-
FB-PS-MB-I/EX - Power supply unit 2316149
-
PT 2X2-FF-ST - Surge protection plug 2800755
-
PT 4+F-BE - Surge protection base-element 2839415
-
AXL SHIELD SET - Shield connection 2700518
-
NLS-CU 3/10 SN 2000MM - Neutral busbar 0402006
-
SK 5 - Shield connection terminal block 3025338
Your advantages
Provides current limiting short-circuit protection per spur
Three isolation zones; Spurs 1-4, 5-8, and 9-12.
Single-sided plug configuration eliminates cable bend radius issues
Connect up to 12 Foundation Fieldbus or PROFIBUS PA field devices located in Zone 0/1
Terminator preinstalled
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates