SACCBP-MS-12CON-M16/1,0-PVCSCOX
   - 
  Device connector rear mounting
    
      1239767
      
      
    
  
      Device connector rear mounting, Universal, 12-position, PVC/PVC, black RAL 9005, shielded, Pin, straight, M12-SPEEDCON, A-coding, on free cable end, Cable connection, cable length: 1 m, 0.14 mm2, PVC black, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. | 
| Order information: | Lock nut is included in the scope of delivery | 
| Tightening torque | 3 Nm ... 4 Nm (Installation-side) | 
| Product type | Circular connectors (device side) | 
| Sensor type | Universal | 
| Number of positions | 12 | 
| No. of cable outlets | 1 | 
| Shielded | yes | 
| Coding | A | 
| Thread type | M12 | 
| Insulation characteristics | |
| Overvoltage category | II | 
| Degree of pollution | 3 | 
| Flammability rating according to UL 94 | V0 | 
| Seal material | FKM | 
| Contact material | CuZn | 
| Contact surface material | Au | 
| Contact carrier material | PA 6.6 | 
| Material for screw connection | Zinc die-cast, nickel-plated | 
| Outer sheath, material | PVC | 
| Conductor material | Tin-plated Cu litz wires | 
| Rated surge voltage | 0.8 kV | 
| Contact resistance | ≤ 3 mΩ | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 30 V | 
| Nominal current IN | 1.5 A | 
| Max. conductor resistance | 142 Ω/km | 
| Conductor connection | |
| Connection method | Cable connection | 
| Contact connection type | Pin | 
| Conductor cross-section | 6x 2x 0.14 mm² | 
| Tightening torque | 3 Nm ... 4 Nm (Installation-side) | 
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 | 
| Connection 1 | |
| Head design | Pin | 
| Head cable outlet | straight | 
| Head thread type | M12 | 
| Head locking type | SPEEDCON | 
| Coding | A | 
| Connection 2 | |
| Head design | free cable end | 
| Cable length | 1 m | 
| Cable type | PVC black | 
| Signal type/category | Universal | 
| External cable diameter | 7.00 mm ±0.03 mm | 
| Outer sheath, material | PVC | 
| External sheath, color | black RAL 9005 | 
| Wire diameter incl. insulation | 1 mm ±0.05 mm | 
| Single wire, color | white-brown, green-yellow, gray-pink, blue-red, black-violet, gray/pink-red/blue | 
| Cable cross section | 6x 2x 0.14 mm² | 
| Material, inner sheath | PVC | 
| Conductor material | Tin-plated Cu litz wires | 
| Conductor structure signal line | 18x 0.10 mm | 
| Material wire insulation | PVC | 
| Thickness, insulation | 0.21 mm | 
| Overall twist | Six pairs around the filler to the core | 
| Shielding | Tinned copper braided shield | 
| Optical shield covering | 85 % | 
| Nominal voltage, cable | 300 V | 
| Test voltage, cable | 1500 V AC | 
| Cable resistance | 142 Ω/km (at 20 °C) | 
| Smallest bending radius, fixed installation | 42 mm | 
| Smallest bending radius, movable installation | 105 mm | 
| Resistance to oil | in accordance with DIN EN 60811-404 | 
| Flame resistance | IEC 60332-1-2, IEC 60332-1, FT1, VW-1 | 
| Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 | 
| Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) | 
| -25 °C ... 85 °C (Cable, flexible installation) | 
| Ambient conditions | |
| Degree of protection | IP67 (When plugged in) | 
| IP65 (When plugged in) | |
| IP65/IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) | 
| -40 °C ... 85 °C (without mechanical actuation) | |
| Ambient temperature (operation) (Cable, flexible installation) | -25 °C ... 85 °C (Cable, flexible installation) | 
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 85 °C (cable, fixed installation) | 
| Resistance to oil | in accordance with DIN EN 60811-404 | 
| UL Type Rating | Type 4 (indoor use only) | 
| Flame resistance | IEC 60332-1-2, IEC 60332-1, FT1, VW-1 | 
| Resistance to oil | in accordance with DIN EN 60811-404 | 
| Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 | 
| Standard designation | M12 circular connector | 
| Standards/specifications | according to IEC 61076-2-101 | 
| Item number | 1239767 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AB | 
| Product key | ABQDGA | 
| GTIN | 4063151394899 | 
| Weight per piece (including packing) | 95 g | 
| Weight per piece (excluding packing) | 87.058 g | 
| Customs tariff number | 85444290 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27440103 | 
ETIM
| ETIM 9.0 | EC003570 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | EFUP-E No hazardous substances above the limits | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Your advantages
Preassembled with cables in various standard lengths for immediate use
        Customer-specific assemblies and cable lengths can be supplied
        Sealed on the cable side for optimum tightness of seal
        For high transmission safety: shield connection to the housing with optional EMC nut
        PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates