SACC-DSI-M12FS-12P-M16XL/0,5X
   - 
  Device connector rear mounting
    
      1238888
      
      
    
  
      Device connector rear mounting, Universal, 12-position, Socket, straight, M12-Standard, A-coding, on free cable end, Individual wires, cable length: 0.5 m, 0.14 mm2, TPE litz wire, potted, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Easy-to-install, optimized XL housing contour with wrench size 19
        Mechanical tightening limitation for long-term-stable gasket
        Preassembled with litz wires for immediate use
        Customer-specific assemblies and litz wire lengths available
        Sealed on the litz wire side for optimum leak-tightness
        All standard pin assignments and codings for signal, data, and power transmission with a uniform design-in design
        For high transmission safety: shield connection to the housing with optional EMC nut