QUINT-PS/24DC/12DC/ 8 - DC/DC converter
2320115

Primary-switched QUINT DC/DC converter for DIN rail mounting with SFB (Selective Fuse Breaking) Technology, input: 24 V DC, output: 12 V DC/8 A

Product details









Your advantages

Reliable starting of difficult loads, thanks to the static POWER BOOST power reserve with up to 125% nominal current permanently
Preventive function monitoring indicates critical operating states before errors occur
Constant voltage: output voltage regenerated even at the end of long cables
Support conversion to various voltage levels
Electrical isolation: for setting up independent supply systems

Frequently asked questions


For which applications can a DC/DC converter be used?

DC/DC converters change or stabilize the voltage level and provide a regulated supply for your application even in the event of voltage fluctuations. They compensate for the voltage drop over long cable lengths, and the electrical isolation prevents ... View more

DC/DC converters change or stabilize the voltage level and provide a regulated supply for your application even in the event of voltage fluctuations. They compensate for the voltage drop over long cable lengths, and the electrical isolation prevents interference with sensitive loads and system components.

View less

Can I use the QUINT DC/DC converter to selectively trigger a standard miniature circuit breaker in my application?

Yes, with the QUINT DC/DC converters > 100 W, standard miniature circuit breakers can be safely triggered by SFB Technology. When designing, please take into account the SFB configuration matrix, which you can find in the download area under "Miscellaneous".