DC/DC converters for the DIN rail

DC/DC converter

DC/DC converters provide a regulated DC voltage. Avoid disturbances in your application by using voltage converters. They regenerate voltages so that the load is always supplied with a regulated DC voltage, even in the case of long cable lengths. DC/DC converters can be used to alter the voltage level or enable the creation of independent supply systems by means of electrical isolation.

Ask a question for additional information about these products

Your advantages

  • Power reserve for easy system extension with a static boost with a sustained power of up to 125% and starting up heavy loads with a dynamic boost of up to 200% for up to 5 seconds
  • High efficiency and long service life, with low power dissipation and low heating
  • Preventive function monitoring reports critical operating states before errors occur
  • Free choice between Push-in and screw connection
  • Ex and IECEx approval enables use in potentially explosive environments
  • QUINT DC/DC converters are part of the COMPLETE line system
QUINT DC/DC converters on the DIN rail

QUINT DC/DC converters on the DIN rail

QUINT DC/DC converters >100 W Powerful with SFB Technology

DC/DC converters of the QUINT family maximize the availability of your application. With SFB Technology, preventive function monitoring, a long service life, and IECEx approval, they increase safety and reliability. For the first time, you can individually adjust signaling thresholds and characteristic curves for the DC/DC converter. You also have a free choice of connection technology.

Diagram of the method of operation of QUINT DC/DC converters with a wide input voltage range

Voltage levels of QUINT DC/DC converters >100 W

Voltage levels: DC/DC converters >100 W

The DC/DC converters from the QUINT family are suitable for high power ratings with currents up to 20 A. Thanks to the wide input voltage range, the DC/DC converters cover all common input and output voltages in the performance classes up to 480 W.

QUINT DC/DC converters convert nominal input voltages of 12 V DC, 24 V DC, or 48 V DC into output voltages of 12 V DC to 56 V DC.

In addition to the voltage levels listed, the QUINT DC/DC converters with a wide range input feature an input voltage range of 42 to 96 V DC or 67 to 154 V DC. These are ideal for use in railway applications or power generation, for example.

QUINT DC/DC converters <100 W

QUINT DC/DC converters <100 W

QUINT DC/DC converters <100 W Powerful and space-saving

QUINT DC/DC converters are also available in the power range up to 100 W. Particularly powerful and space-saving, these converters feature high efficiency, preventive function monitoring, and static and dynamic boost. In addition, you can choose between Push-in and screw connection.

Voltage levels of QUINT DC/DC converters <100 W

Voltage levels of QUINT DC/DC converters <100 W

Voltage levels: DC/DC converters <100 W

These space-saving devices from the QUINT family offer maximum functionality from a power range of 30 W and also cover the power range of 60 W for the first time.

QUINT DC/DC converters convert nominal input voltages of 12 V DC, 24 V DC, 48 V DC, or 110 V DC into output voltages of 5 V DC to 56 V DC.

The low housing depth of 89 mm enables installation in flat control cabinets, and the DNV-GL approval means they can be used in maritime environments.

DC/DC converters with protective coating

DC/DC converters with protective coating

QUINT DC/DC converters with protective coating Plus version for extreme ambient conditions

The Plus version of the DC/DC converter with MOSFET integrated decoupling for 1+1 and n+1 redundancy provides symmetrical load distribution and increases system availability. It also satisfies the requirements for functional safety (SIL 2). It achieves SIL 3 in conjunction with the QUINT4-S-ORING/12-24DC/1X40/+ redundancy module.

With a protective coating and ATEX and IECEx approval in accordance with the standards IEC 60079-0, IEC 60079-7, IEC 60079-11, and IEC 60079-15, it can also be used in zone 2 potentially explosive areas.

The new Plus version is rounded out by a wide temperature range of -40°C to +70°C for use under extreme ambient conditions. The PCB protective coating (CO stands for coated) protects against dust, corrosive gases, and 100% humidity. Failures due to creepage currents and electrochemical migration caused by corrosion are also prevented.

TRIO DC/DC converters with 1,500 V DC

TRIO DC/DC converters with 1,500 V DC

TRIO DC/DC converters with 1,500 V DC For the decentral power supply in photovoltaic systems

The DC/DC converters in the TRIO family supply your system with 1,500 V DC directly from the field and provide a reliable power supply even without a central grid. They are ideal for applications in photovoltaics and drive technology.

With the TRIO DC/DC converter, it is even possible to start the central inverter in photovoltaic systems without a supply grid. In addition, it can be used for the direct and immediate supply of the string monitoring function within string combiner boxes.

In the field of drive technology, the device also generates 24 V directly in the machine to supply the system controller.

UNO DC/DC converters with 1,000 V DC

UNO DC/DC converters with 1,000 V DC

UNO DC/DC converters with 1,000 V DC For the modernization of existing photovoltaic systems

Supply your control cabinet directly from the photovoltaic system with the DC/DC converter from the UNO POWER family. With direct connection to string voltages of up to 1,000 V DC, the combiner box is supplied directly from the photovoltaic panel. You therefore save additional installation costs and increase system efficiency. Furthermore, the UL 1741 approval for the DC/DC converter simplifies the certification process for the overall system. In a further extension stage, the signal line can be replaced by a wireless connection.

With the voltage range of up to 1,000 V DC, UNO DC/DC converters are also ideal for modernizing or extending your existing photovoltaic system.

Connection options for combiner boxes in photovoltaic systems

Interactive image map: Connection options for combiner boxes in photovoltaic systems
Classic supply from the AC grid including signal line
The combiner box is connected to a supply line (red, e.g., 230 V AC) and to a signal line (black). Laying the lines involves significant installation costs.
Direct supply from the photovoltaic panel
The DC/DC converters for solar applications enable direct connection to string voltages of up to 1,500 V DC. The combiner box can therefore be supplied directly from the photovoltaic panel. Additional installation costs are eliminated.
Direct supply from the photovoltaic panel
Direct supply from the photovoltaic panel including wireless data transmission
The direct power supply from the photovoltaic panel with an additional wireless connection for data transmission eliminates the need for AC and communication lines.
Direct supply from the photovoltaic panel including wireless data transmission