CHARX SEC-5050
-
DC charging controller
1374719
CHARX control modular, DC charging controller, in housing, Programmable charging controller for DC charging of electric vehicles, with Embedded Linux system, DIN SPEC 70121, ISO 15118-2, ISO 15118-2, operating mode: Stand-Alone, Client, Server, interface: Ethernet (2x), MICRO-USB type C
Product details
| Analog | |
| Input voltage range | 0 V ... 10 V DC |
| Digital | |
| Number of digital inputs | 4 |
| Input voltage range | 0 V ... 24 V DC |
| Digital | |
| Number outputs | 6 |
| Output voltage | 24 V DC ±10 % |
| Maximum output current per channel | < 600 mA |
| Conductor connection | |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² (5-pos) |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² (5-pos) |
| Conductor cross-section AWG | 24 ... 16 (5-pos) |
| Interface | Ethernet (2x) |
| USB-C | |
| DC charging | |
| Standards/regulations | IEC 61851-1 |
| Charging mode | Mode 4 |
| Communication | ISO 15118-2 |
| DIN SPEC 70121 | |
| Cable length | max. 10 m |
| Temperature sensors | 2x Pt 1000 |
| Temperature range | -20 °C ... 120 °C |
| RS-485 | |
| Interface | RS-485 2-wire |
| Number of interfaces | 2 |
| Transmission length | max. 10 m (with shielded cable) |
| Termination resistor | 120 Ω |
| Ethernet | |
| Interface | Ethernet |
| Connection method | RJ45 jack |
| Number of interfaces | 2 |
| Transmission speed | 100 Mbps |
| 1 Gbps | |
| Transmission length | max. 100 m (with shielded cable) |
| CAN-Bus | |
| Interface | CAN bus |
| Number of interfaces | 2 |
| Transmission speed | 125 kbps (Transparent mode, CAN 2.0a, 11 Bit Object Identifier, CAN 2.0b, 29 Bit Object Identifier) |
| 250 kbps (Transparent mode, CAN 2.0a, 11 Bit Object Identifier, CAN 2.0b, 29 Bit Object Identifier) | |
| 500 kbps (Transparent mode, CAN 2.0a, 11 Bit Object Identifier, CAN 2.0b, 29 Bit Object Identifier) | |
| 1 Mbps (Transparent mode, CAN 2.0a, 11 Bit Object Identifier, CAN 2.0b, 29 Bit Object Identifier) | |
| Transmission length | max. 30 m (with shielded cable) |
| Termination resistor | 120 Ω |
| Programming tool | PLCnext Engineer |
| Charging controllers | |
| Application | Programmable charging controller for DC charging of electric vehicles |
| Type | in housing |
| Number of charging points | 1 |
| Current (Relay, floating) | max. 2 A (linear derating to 500 mA from TAmb = 45°C ... 70°C) |
| Current (HPC power supply) | max. 200 mA |
| Supply | |
| Supply voltage UL | 24 V DC |
| Supply | |
| Supply voltage | 24 V DC ±10 % |
| Max. current consumption | max. 8 A |
| Product type | DC charging controller |
| Product family | CHARX control modular |
| Application | Programmable charging controller for DC charging of electric vehicles |
| Design | with Embedded Linux system |
| Operating mode | Stand-Alone |
| Client | |
| Server | |
| Number of charging points | 1 |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Mounting type | DIN rail mounting |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -30 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Permissible humidity (operation) | 5 % ... 95 % |
| Permissible humidity (storage/transport) | 5 % ... 95 % |
| Vibration (operation) | 10 Hz ... 57 Hz, 0.35 mm amplitude (20 frequency cycles) |
| 57 Hz ... 150 Hz, 5g (20 frequency cycles) | |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above mean sea level) |
| Air pressure (storage/transport) | 58 kPa ... 108 kPa (up to 4500 m above mean sea level) |
| Standards | |
| Standards/regulations | DIN SPEC 70121 |
| ISO 15118-2 | |
| ISO 15118-2 | |
| Item number | 1374719 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ##### |
| Product key | XWBSBA |
| GTIN | 4063151734855 |
| Weight per piece (excluding packing) | 346.8 g |
| Country of origin | Country of origin will be provided upon delivery. |
ECLASS
| ECLASS-13.0 | 27144703 |
| ECLASS-15.0 | 27144703 |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates