VS-PPC-C1-RJ45-POBK-PG9-4Q5-OL
-
RJ45 connector
1404142
RJ45 connector, degree of protection: IP65/IP67, number of positions: 4, CAT5 (IEC 11801:2002), material: Plastic, connection method: IDC fast connection, connection cross section: AWG 26- 22, cable outlet: straight, color: black
Product details
General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 8.2 Connectors for Outside Environment (Balanced cabling) and chapter 13 Application specific Cabling and Interconnection Technology (AIDA) |
Product type | Data connector (cable side) |
Type | RJ45 |
Number of positions | 4 |
Connection profile | RJ45 8(4) |
No. of cable outlets | 1 |
Shielded | yes |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | I |
Degree of pollution | 2 |
Rated voltage (III/3) | 72 V (DC) |
Rated current | 1.75 A |
Contact resistance | 0.001 Ω (Wire – IDC) |
0.005 Ω (Litz wires – IDC) | |
Transmission medium | Copper |
Transmission characteristics (category) | CAT5 |
Transmission speed | 100 Mbps |
Connection technology | |
Connection method | IDC fast connection |
Connection cross section AWG | 26 ... 22 (solid) |
26 ... 22 (flexible) | |
Conductor cross section | 0.13 mm² ... 0.32 mm² (solid) |
0.14 mm² ... 0.36 mm² (flexible) |
Width | 22 mm |
Height | 30 mm |
Length | 57.7 mm |
Color | black |
Flammability rating according to UL 94 | V0 |
Housing material | Plastic |
Cable seal material | TPE |
Contact material | Copper alloy |
Contact surface material | Gold over nickel |
Contact carrier material | PC |
O-ring material | NBR |
External cable diameter | 5 mm ... 8 mm |
Cable cross section | 0.14 mm² |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 500 |
Ambient conditions | |
Degree of protection | IP65/IP67 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Standards/specifications | IEC PAS 61076-3-117 |
Item number | 1404142 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB |
Product key | ABNOAA |
GTIN | 4046356303699 |
Weight per piece (including packing) | 33 g |
Weight per piece (excluding packing) | 29.74 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440290 |
ECLASS-15.0 | 27440290 |
ETIM
ETIM 9.0 | EC002943 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) |
2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
SCIP | f3c2abbd-7466-4ddc-845a-bfbb2b874763 |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates