Recently searched
Login
0
No products in comparison
Products
Products overview
Find a Distributor
New products
Product navigator for device connection technology
Technologies
Customer-specific solutions
Configurators
Product Compliance
Cross Reference Search
Automate
Automation software
Building automation
Edge computing
HMIs and IPCs
Industrial communication
PLCnext Technology
PLCs (controllers) and I/Os
Smart Services
Connect
Board-to-board connectors
Cables and lines
Connectors
Distribution blocks and device terminal blocks
Distributors, adapters, and conductor connectors
Electronics housings
PCB terminal blocks and PCB connectors
Plug-in test system
System cabling for controllers
Terminal blocks
Mark, assemble, and install
Automatic tools
Control cabinet accessories
Crimp connectors
Ferrules
Hand tools
Industrial lighting and signal technology
Junction boxes and empty enclosures
Marking material
Printers
Software for control cabinet building
Workstation solutions
Supply, charge, and protect
Charging technology for e-mobility
DC/DC converters and DC/AC inverters
Device circuit breakers
EMC filter
Power supplies
Protective relays for mains protection
Redundancy modules
Surge protection
Uninterruptible power supplies (UPS)
Switch, Measure and Monitor
Contactor and power relay
Energy monitoring
I/O signal marshalling
Motor starters and electronic switching devices
Process indicators and field devices
Relays and solid-state relays
Safety relay modules and sensors
Signal conditioners and measuring transducers
Industries & Applications
Overview
Application examples from practice
Sector coupling
Educational solutions
E-MOBILITY
Overview
Charging infrastructure
Electric vehicles
INFRASTRUCTURE
Buildings
Data Centers
Railway industry
Smart City
Transportation infrastructure
Water and wastewater treatment
POWER
Battery storage systems
Conventional power generation
DC grids in industry
Power transmission and distribution
Solar power
Wind power
PROCESS INDUSTRY
Marine and offshore
Mining
Power-to-X
Process automation
PRODUCTION, DEVICE AND SYSTEMS MANUFACTURING
Automotive industry
Control cabinet building
Device manufacturers
Automated Guided Vehicles (AGV)
Digital Factory
Electrical installations
Machine building
OTHER TOPICS
Agriculture
COMPLETE line
Data connectors for smart networks
Functional safety
Industrial remote communication
Industrial security
Power reliability
Video surveillance
Company
Overview
Phoenix Contact Middle East
The Phoenix Contact Group
Careers
Our culture and attitude
All Electric Society
Compliance
Sustainability
History
Suppliers
Partners and distributors
Events & News
Overview
Events & trade fairs
News
Service & Support
Overview
Catalogs and brochures
Contact
PLCnext Community
Inform
Frequently Asked Questions
Information for device manufacturers
Product changes and discontinuations
Consult and Plan
Customer-specific solutions
Engineering Data for control cabinet building
Engineering Data for PCB Components
Configurators
Procure and Deliver
E-Business
Sample service for device manufacturers
Install and Operate
Services for marking solutions
Returns and complaints
My Phoenix Contact
Login / Register
Registration Benefits
Shopping cart
My orders
My quotes and contracts
My Product Lists
My Comparison
Home
Products
Connectors
Data connectors
VS-PPC-C1-RJ45-POBK-8I10G - RJ45 connector
VS-PPC-C1-RJ45-POBK-8I10G
-
RJ45 connector
1422205
Product details
Expand all
Collapse all
Technical data
Product properties
Product type
Data connector (cable side)
Type
RJ45
Sensor type
Ethernet
Number of positions
8
Connection profile
RJ45
No. of cable outlets
1
Shielded
yes
Cable outlet
straight
Insulation characteristics
Overvoltage category
I
Degree of pollution
2
Electrical properties
Rated voltage (III/3)
72 V (DC)
Rated current
1 A
Nominal voltage U
N
48 V
Nominal current I
N
1 A
Transmission medium
Copper
Transmission speed
10 Gbps
Transmission characteristics (category)
CAT6
A
Transmission speed
10 Gbps
Connection data
Connection technology
Connection method
Crimp connection
Connection cross section AWG
27 ... 24 (flexible)
Conductor cross section
flexible
Dimensions
Width
22 mm
Height
30 mm
Length
57.7 mm
Material specifications
Color
black
Housing material
Plastic
Cable/line
External cable diameter
5 mm ... 8 mm
Cable cross section
0.14 mm²
Mechanical properties
Mechanical data
Insertion/withdrawal cycles
≥ 200
Environmental and real-life conditions
Ambient conditions
Degree of protection
IP65/IP67
Ambient temperature (operation)
-25 °C ... 60 °C
Standards and regulations
Standards/specifications
IEC PAS 61076-3-117
Commercial data
Item number
1422205
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
AB
Product key
ABNOAB
GTIN
4046356571999
Weight per piece (including packing)
30.4 g
Weight per piece (excluding packing)
29.6 g
Customs tariff number
85366990
Country of origin
DE
Classifications
ECLASS
ECLASS-13.0
27440290
ECLASS-15.0
27440290
ETIM
ETIM 9.0
EC002943
UNSPSC
UNSPSC 21.0
39121400
Environmental product compliance
EU RoHS
Fulfills EU RoHS substance requirements
Yes
(No exemptions)
China RoHS
Environment friendly use period (EFUP)
EFUP-E
No hazardous substances above the limits
EU REACH SVHC
REACH candidate substance (CAS No.)
6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
(CAS: 119-47-1)
SCIP
673ec16f-b3d6-440a-ace2-55ae82a220b6
Compatible products
Expand all
Collapse all
Accessories
VS-CABLE-STRIP-VARIO
-
Stripping tool
1657407
Frequently searched
M12 male, 6-pos.
M12 male, 8-pos.
RJ45 connector
Bend protection sleeves
M12 male, 4-pos.
M12 male
M12 male, 2-pos.
M12 Ethernet connectors
FO connectors
M12 male, 3-pos.
Where Can I Buy This Item?
Product Help