VS-08-RJ45-5-Q/IP67 TIA568A
   - 
  RJ45 connector
    
      1417294
      
      
    
  
      Product details
| Product type | Data connector (cable side) | 
| Type | RJ45 | 
| Sensor type | Ethernet | 
| Number of positions | 8 | 
| Connection profile | RJ45 | 
| No. of cable outlets | 1 | 
| Cable outlet | straight | 
| Insulation characteristics | |
| Overvoltage category | I | 
| Degree of pollution | 2 | 
| Rated voltage (III/3) | 72 V (DC) | 
| Rated current | 1.75 A | 
| Contact resistance | 0.001 Ω (Wire – IDC) | 
| 0.005 Ω (Litz wires – IDC) | |
| Transmission medium | Copper | 
| Transmission speed | 1 Gbps | 
| Transmission characteristics (category) | CAT5 | 
| Transmission speed | 1 Gbps | 
| Power transmission | PoE++ in accordance with: IEEE 802.3bt | 
| Connection technology | |
| Connection method | IDC fast connection | 
| Connection cross section AWG | 26 ... 23 (solid) | 
| 26 ... 23 (flexible) | |
| Conductor cross section | 0.14 mm² ... 0.36 mm² (solid) | 
| 0.14 mm² ... 0.36 mm² (flexible) | |
| Width | 38.4 mm | 
| Height | 22.4 mm | 
| Length | 80 mm | 
| Color | traffic grey A RAL 7042 | 
| Flammability rating according to UL 94 | V0 | 
| Housing material | Plastic | 
| Cable seal material | NBR | 
| Contact material | Copper alloy | 
| Contact surface material | Gold over nickel | 
| Contact carrier material | PC | 
| O-ring material | FPM | 
| External cable diameter | 5 mm ... 8.5 mm | 
| Cable cross section | 0.14 mm² | 
| Ambient conditions | |
| Degree of protection | IP67 | 
| Ambient temperature (operation) | -20 °C ... 70 °C | 
| Ambient temperature (storage/transport) | -40 °C ... 70 °C | 
| Ambient temperature (assembly) | -5 °C ... 55 °C | 
| Item number | 1417294 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AB | 
| Product key | ABNNAA | 
| GTIN | 4046356516709 | 
| Weight per piece (including packing) | 31.8 g | 
| Weight per piece (excluding packing) | 29.156 g | 
| Customs tariff number | 85366990 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27440390 | 
| ECLASS-15.0 | 27440390 | 
ETIM
| ETIM 9.0 | EC004746 | 
UNSPSC
| UNSPSC 21.0 | 39121400 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | 
| 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV-329) (CAS: 3147-75-9) | |
| SCIP | 9a9598b7-d250-43dd-973c-64a346207dd9 | 
Compatible products
- 
    
      
 - 
    
      
VS-08-BU-RJ45/BU - RJ45 coupling 1689064
 - 
    
      
VS-08-BU-RJ45-6/KA/LSA - RJ45 jack insert 1653168
 - 
    
      
VS-RJ11-BU-MOD/BU - RJ11 coupling 1656356
 - 
    
      
VS-08-A-RJ45/MOD-1-IP67 - Panel-mount frame 1689080
 - 
    
      
VS-08-A-RJ45/MOD-1-R-IP67 - Panel-mount frame 1689844
 - 
    
      
VS-08-A-RJ45/LP-1-IP67 - Panel-mount frame 1689446
 - 
    
      
VS-08-A-RJ45/MOD-1-IP67-SETLSA - Panel-mount frame 1652402
 - 
    
      
VS-08-KU-IP67 - RJ45 coupling 1689268
 
Your advantages
Assembly without special tools
        High-quality and inexpensive solution in the IP protection zone
        Simple operation
        PHOENIX CONTACT Middle East FZ LLC
        
        1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates