CUC-V14-C1ZNI-T/R4P8 - RJ45 connector
1422667

RJ45 connector, degree of protection: IP65/IP67, number of positions: 8, 1 Gbps, CAT5, material: Metal, connection method: IDC fast connection, connection cross section: AWG 23- 22, cable outlet: angled, Ethernet

Product details









Compatible products

Your advantages

Push-pull ADVANCE connector
Locking system to prevent inadvertent release
Protected data transmission thanks to 360° shielding concept
Highest ESD and EMC resistance for reliable transmission