The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

CUC-V14-C1S-S/R4IP8 - RJ45 connector
1407908

RJ45 connector, degree of protection: IP65/IP67, number of positions: 8, 1 Gbps, CAT5 (IEC 11801:2002), material: Metal, connection method: IDC fast connection, connection cross section: AWG 23- 22, cable outlet: straight

Product details








Compatible products



Your advantages

Stainless steel design
Push-pull ADVANCE connector
Locking system to prevent inadvertent release
Highest ESD and EMC resistance for reliable transmission
Protected data transmission thanks to 360° shielding concept