EM-PSAFE-GATEWAY-IFS
-
Data interface
1188207
Gateway for the connection of up to 15 Interface system devices to a higher-level safe controller via PROFIsafe. The system devices are connected to the gateway via DIN rail connectors. The DIN rail connectors are provided.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Gateways/Proxies |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Current consumption | 67 mA (without connected sensors) |
| Fuse | ≤ 8 A (external) Slow-blow |
| Supply | |
| Nominal supply voltage | 24 V DC |
| Current consumption | 52 mA (without actuators connected) |
| Fuse | ≤ 8 A (external) Slow-blow |
| Digital | |
| Rated actuating voltage UC | 24 V DC ±20 % |
| Rated actuating current IC | 3 mA |
| Protective circuit | Reverse polarity protection |
| Digital: Switching outputs | |
| Residual voltage | 1 V |
| Maximum switching voltage | 23 V DC (UB - Uresid. of the output) |
| Max. switching current | 500 mA (per output) |
| Protective circuit | Reverse polarity protection |
| Digital: Safe digital outputs | |
| Rated output voltage USO | 24 V DC (from safe USO) |
| Protective circuit | Overload protection |
| Short-circuit protection | |
| Supply | |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Programming connection | |
| Connection method | S-PORT (socket) |
| Number of connections | 1 |
| Number of positions | 12 |
| INTERFACE system | |
| Connection method | DIN rail bus connector |
| Number of connections | 1 |
| Number of positions | 5 |
| PROFINET (PROFIsafe) | |
| Connection method | RJ45 |
| Number of connections | 2 |
| Data: Network interface | |
| Communication protocol | PROFINET |
| Connection method | RJ45 jack |
| Number of connections | 2 |
| Note | PROFIsafe tunneled |
| Transmission speed | 10 Mbps |
| 100 Mbps | |
| Data: Service interface | |
| Communication protocol | Interface-System |
| Connection method | S-PORT (socket) |
| Number of connections | 1 |
| Number of positions | 12 |
| Data: Device bus | |
| Communication protocol | Interface-System |
| Connection method | DIN rail bus connector |
| Number of connections | 1 |
| Number of positions | 5 |
| Transmission speed | 76.8 kbps |
| Width | 45 mm |
| Height | 107.8 mm |
| Depth | 113.8 mm |
| Color | gray (RAL 7042) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 (DIN EN 60529) |
| Ambient temperature (operation) | -35 °C ... 50 °C |
| Ambient temperature (storage/transport) | -35 °C ... 80 °C |
| Altitude | ≤ 3000 m |
| Permissible humidity (storage/transport) | 75 % (non-condensing) |
| Air pressure (operation) | 70 kPa ... 108 kPa |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (≤ 3500 m) |
| UKCA | |
| Certificate | UKCA-compliant |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Electrostatic discharge | |
| Standards/regulations | IEC/EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | 6 kV |
| Discharge in air | 8 kV |
| Comments | Criterion A |
| Electromagnetic HF field | |
| Standards/regulations | IEC/EN 61000-4-3 |
| Electromagnetic HF field | |
| Test field strength | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | IEC/EN 61000-4-4 |
| Fast transients (burst) | |
| Signal | 2 kV (test voltage) |
| Comments | Criterion A |
| Surge current load (surge) | |
| Standards/regulations | IEC/EN 61000-4-5 |
| Surge current load (surge) | |
| Signal | 1 kV (symmetrical(test severity level 2)) |
| 2 kV (asymmetrical(test severity level 2)) | |
| Comments | Criterion A |
| Conducted interference | |
| Standards/regulations | IEC/EN 61000-4-6 |
| Conducted interference | |
| Comments | Criterion A |
| Voltage | 10 V (test voltage) |
| Emitted interference | |
| Standards/regulations | EN 55011 |
| Comments | Class A, industrial applications |
| Standards/regulations | EN 61131-2 |
| EN ISO 13849-1 | |
| IEC 61508 | |
| IEC 62061 | |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Item number | 1188207 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK7 |
| Product key | DK7711 |
| GTIN | 4063151231675 |
| Weight per piece (including packing) | 299.7 g |
| Weight per piece (excluding packing) | 257 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242608 |
| ECLASS-15.0 | 27242608 |
ETIM
| ETIM 10.0 | EC001604 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead|7439-92-1 (CAS: n/a) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol|79-94-7 (CAS: n/a) | |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates