SACC-MSB-2SC SH PB EX
-
Data connector
1457733
Bus system connector, M12 male connector, PROFIBUS, shielded, B-coded, 2-pos., spring-cage connection, metal knurl, SPEEDCON fast locking system, suitable for installation in Ex zone 2 potentially explosive areas
Product details
Assembly note | AWG 18 wire cross section upon request |
Product type | Circular connector (cable-side) |
Number of positions | 2 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | B |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Dimensional drawing |
|
Length | 61 mm |
External dimensions | |
Outside diameter | 4 mm ... 8 mm |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | Zinc die-cast, nickel-plated |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Zinc die-cast, nickel-plated |
Conductor connection | |
Connection method | Spring-cage connection |
Connection cross section | 0.14 mm² ... 0.5 mm² |
Connection cross section AWG | 26 ... 20 |
Contact resistance | ≤ 8 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 30 V DC |
Nominal current IN | 2 A |
Connection 1 | |
Head design | Plug |
Head cable outlet | straight |
Head thread type | M12 |
Head locking type | SPEEDCON |
Coding | B |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) (male connector/female connector) | -30 °C ... 75 °C (Plug / socket) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Standard designation | ATEX Directive 94/9/EC |
Standards/specifications | IEC 60079-0 |
IEC 60079-11 | |
IEC 60079-15 | |
Standard designation | Declaration of conformity |
Standards/specifications | QSI 10 ATEX 2018U |
II 3G Ex nA II Gc | |
Standard designation | Shock, vibration |
Standards/specifications | EN 50155:2001 |
Item number | 1457733 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF2 |
Product key | AF2CFC |
GTIN | 4046356627177 |
Weight per piece (including packing) | 37.5 g |
Weight per piece (excluding packing) | 37.5 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PROT-M12 FS-PA-CHAIN - Sealing cap 1430873
-
ALU-SB - Shielding foil 1404531
-
TSD 04 SAC - Torque screwdriver 1208429
-
TSD 08 SAC - Torque screwdriver 1212597
-
SACC BIT M12-D20 - Tool 1208445
-
TSD-M 1,2NM - Torque screwdriver 1212224
-
TSD-M 3NM - Torque screwdriver 1212225
-
TSD-M SAC-BIT ADAPTER - Adapter insert 1212600
-
VS-CABLE-STRIP-VARIO - Stripping tool 1657407
Your advantages
Safe use in the field, thanks to a high degree of protection
Reliable signal transmission – 360° shielding in environments with electromagnetic interference
Save time, thanks to installation with SPEEDCON fast locking system
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates