SACC-M12MSB-2SC SH PB
-
Data connector
1539198
Data connector, 2-position, shielded, Plug straight M12, coding: B, Spring-cage connection, knurl material: Brass, nickel-plated, external cable diameter 4 mm ... 8 mm
Product details
Assembly note | The wires can be connected both with ferrules and without ferrules |
Product type | Circular connector (cable-side) |
Number of positions | 2 |
No. of cable outlets | 1 |
Shielded | yes |
Coding | B |
Cable outlet | straight |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Dimensional drawing |
|
Wrench size, union nut | 13 mm |
External dimensions | |
Outside diameter | 4 mm ... 8 mm |
Flammability rating according to UL 94 | V0 |
Seal material | NBR |
Material of grip body | Zinc die-cast, nickel-plated |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PA 6.6 |
Material for screw connection | Brass, nickel-plated |
Conductor connection | |
Connection method | Spring-cage connection |
Connection cross section | 0.14 mm² ... 0.5 mm² |
Connection cross section AWG | 26 ... 20 |
Stripping length of the individual wire | 10 mm |
Tightening torque | 0.4 Nm (M12 knurl) |
0.8 Nm (Connector with coupling sleeve) | |
3 Nm (Pressure nut) |
Contact resistance | ≤ 8 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 60 V DC |
48 V AC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Connection 1 | |
Head design | Plug |
Head cable outlet | straight |
Head thread type | M12 |
Coding | B |
Stripping length of the individual wire | 10 mm |
Ambient conditions | |
Degree of protection | IP67 |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 85 °C (Plug / socket) |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1539198 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF2 |
Product key | AF2CFC |
GTIN | 4046356084246 |
Weight per piece (including packing) | 40.8 g |
Weight per piece (excluding packing) | 40.8 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440116 |
ECLASS-15.0 | 27440116 |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates