VS-DSIV-M12FSD/1,0-RJ45
-
Network cable
1656754
Flush-type connector M12, 4-pos., D-coded, for rear mounting, with Ethernet cable AWG 26 stranded (7-wire) and RJ45 connector, length: 1 m
Product details
Product type | Data cable preassembled |
Number of positions | 4 |
Shielded | yes |
Insulation characteristics | |
Degree of pollution | 2 |
Rated voltage (III/3) | 60 V |
Rated current | 1 A |
Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Housing material | CuZn/PA |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Cable length | 1 m |
Ethernet [93E] | |
Shielded | yes |
Cable weight | 42 kg/km |
Cable type | Ethernet |
Cable type (abbreviation) | 93E |
Signal type/category | Ethernet CAT5 (IEC 11801:2002) |
Cable structure | 2x2xAWG26/7 PIMF |
External cable diameter | 6.70 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RAL 5021 |
Conductor material | Bare Cu litz wires |
Conductor structure signal line | 7x 0.15 mm |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mm² |
Material wire insulation | Cell PE |
Wire diameter incl. insulation | ≤ 1.05 mm |
Single wire, color | white/orange-orange, white/green-green |
Twisted pairs | 2 cores to the pair |
Type of pair shielding | Aluminum-lined polyester foil |
Overall twist | Two pairs with two fillers to the core |
Shielding | Tinned copper braided shield |
Nominal voltage, cable | max. 125 V |
Test voltage, cable | 1000 V |
Cable resistance | ≤ 150 Ω/km |
Cable insulation resistance | ≥ 5 GΩ*km |
Coupling resistance | 5.00 mΩ/m (at 10 MHz) |
Wave impedance | 100 Ω ±5 % (at 100 MHz) |
Working capacitance | 42 pF |
Signal speed | 0.72 c |
Tensile strength | 30 N (for installation) |
10 N (in accordance with installation) | |
Smallest bending radius, movable installation | 34 mm |
Shield attenuation | 60.00 dB (up to 1000 MHz) |
Halogen-free | complying with IEC 60754-1/2 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Concentration of fumes | in accordance with IEC 61034-1/2 |
Flame resistance | complying with IEC 60332-2-2 |
Other resistance | Microbe resistance as per VDE 0282 section 10 |
Hydrolysis resistance as per DIN 53504 | |
Special properties | Free of substances which would hinder coating with paint or varnish |
Ambient temperature (operation) | -10 °C ... 50 °C (Cable, flexible installation) |
-40 °C ... 70 °C (cable, fixed installation) |
Ambient conditions | |
Degree of protection | IP67/IP20 |
Ambient temperature (operation) | -20 °C ... 60 °C (cable, fixed installation) |
0 °C ... 50 °C (Cable, flexible installation) |
Item number | 1656754 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 025 |
Product key | ABNMAY |
GTIN | 4046356030069 |
Weight per piece (including packing) | 86.4 g |
Weight per piece (excluding packing) | 83.2 g |
Customs tariff number | 85444210 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates