NBC-M12MRY/0,6-94H/M12MRY
-
Hybrid cable
1149293
Hybrid cable, Ethernet hybrid CAT5 (100 Mbps), 8-position, PUR halogen-free, black RAL 9005, shielded (Advanced Shielding Technology), Plug angled M12, coding: Y / IP65/IP67, on Plug angled M12, coding: Y / IP65/IP67, cable length: 0.6 m, Power with Ethernet (PWE)
Product details
| Product type | Data cable preassembled |
| Application | Standard |
| Sensor type | Ethernet hybrid |
| Number of positions | 8 |
| No. of cable outlets | 1 |
| Shielded | yes |
| Coding | Y |
| Bus system | Ethernet |
| Signal type/category | Ethernet hybrid CAT5 (IEC 11801), 100 Mbps |
| Status display | no |
| Status display present | no |
| Nominal voltage UN | 48 V AC (Power and data) |
| 50 V DC (Power and data) | |
| Nominal current IN | 6 A (Power) |
| 0.5 A (Data) | |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Flammability rating according to UL 94 | V0 |
| Connection 1 | |
| Dimensional drawing |
M12 hybrid plug pin assignment, 8-pos., Y-coded, pin side view
|
| Type | M12 Plug, angled, 8-position, shielded (Advanced Shielding Technology), Keying: Y |
| Number of positions | 8 |
| Shielded | yes |
| Shielding | Advanced Shielding Technology |
| Signal type/category | EtherCAT® CAT5 (IEC 11801), 100 Mbps |
| PROFINET CAT5 (IEC 11801) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Tightening torque | 0.4 Nm |
| Material Contact | CuZn |
| Material Contact surface | Ni/Au |
| Material Contact carrier | PA 6.6 |
| Material Screw connection | Die-cast zinc, nickel-plated |
| Material Grip body | TPU, hardly inflammable, self-extinguishing |
| Material Seal | FKM |
| Flammability rating according to UL 94 | V0 |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Standard designation | M12 connector |
| Standards/regulations | IEC 61076-2-113 |
| Connection 2 | |
| Dimensional drawing |
M12 hybrid plug pin assignment, 8-pos., Y-coded, pin side view
|
| Type | M12 Plug, angled, 8-position, shielded (Advanced Shielding Technology), Keying: Y |
| Number of positions | 8 |
| Shielded | yes |
| Shielding | Advanced Shielding Technology |
| Signal type/category | EtherCAT® CAT5 (IEC 11801), 100 Mbps |
| PROFINET CAT5 (IEC 11801) | |
| Insertion/withdrawal cycles | ≥ 100 |
| Insulation resistance | ≥ 100 MΩ |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Tightening torque | 0.4 Nm |
| Material Contact | CuZn |
| Material Contact surface | Ni/Au |
| Material Contact carrier | PA 6.6 |
| Material Screw connection | Die-cast zinc, nickel-plated |
| Material Grip body | TPU, hardly inflammable, self-extinguishing |
| Material Seal | FKM |
| Flammability rating according to UL 94 | V0 |
| Degree of protection | IP65 |
| IP67 | |
| Ambient temperature (operation) | -25 °C ... 85 °C |
| Standard designation | M12 connector |
| Standards/regulations | IEC 61076-2-113 |
| Cable length | 0.6 m |
| Ethernet hybrid [94H] | |
| Dimensional drawing |
|
| Cable weight | 110 kg/km |
| UL AWM Style | 20233 (80°C/300 V) |
| Number of positions | 8 |
| Shielded | yes |
| Cable type | Ethernet hybrid [94H] |
| Conductor structure | 1x4x AWG 26+1x4x AWG 18 |
| Conductor structure signal line | 19x 0.10 mm |
| AWG signal line | 26 |
| Conductor structure, voltage supply | 19x 0.20 mm |
| AWG power supply | 18 |
| Conductor cross section | 4x 0.15 mm² (Data) |
| 4x 0.85 mm² (Power) | |
| Wire diameter incl. insulation | 1.05 mm (Data) |
| 1.4 mm (Power) | |
| External cable diameter | 8.80 mm ±0.2 mm |
| Outer sheath, material | PUR |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PP (Data) |
| PP (Power) | |
| Single wire, color | white/orange, orange, white/green, green, white, blue, brown, black |
| Overall twist | 1 star quad and 4 wires with 2 fillers |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 5 GΩ*km |
| Loop resistance | ≤ 280.00 Ω/km (Data) |
| ≤ 45.00 Ω/km (Power) | |
| Wave impedance | 100 Ω ±15 Ω (4 MHz ... 100 MHz) |
| Working capacitance | nom. 50 nF (per kilometer) |
| Differential impedance | 100 Ω ±5 % (at 100 MHz) |
| Nominal voltage, cable | ≤ 125 V (Peak value, not for high-power applications) |
| Test voltage Core/Core | 2000 V (50 Hz, 1 min.) |
| Test voltage Core/Shield | 2000.00 V (50 Hz, 1 min.) |
| Minimum bending radius, fixed installation | 4 x D |
| Minimum bending radius, flexible installation | 8 x D |
| Smallest bending radius, fixed installation | 36 mm |
| Smallest bending radius, movable installation | 71 mm |
| Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 15 x D, Traversing path: 4.5 m, Traversing rate: 3 m/s, Acceleration: 3 m/s², Ambient temperature: -20 °C ... 60 °C |
| Tensile strength | 85 N (in accordance with DIN EN 50565-1 for flexible installation) |
| 295 N (in accordance with DIN EN 50565-1 for fixed installation) | |
| Near end crosstalk attenuation (NEXT) | 56.3 dB (at 4 МHz) |
| 50.3 dB (at 10 MHz) | |
| 47.2 dB (at 16 MHz) | |
| 45.8 dB (at 20 МHz) | |
| 42.9 dB (at 31.25 МHz) | |
| 38.4 dB (at 62.5 МHz) | |
| 35.3 dB (at 100 MHz) | |
| Shield attenuation | 6.2 dB (at 4 МHz) |
| 9.8 dB (at 10 MHz) | |
| 12.4 dB (at 16 MHz) | |
| 13.9 dB (at 20 МHz) | |
| 17.6 dB (at 31.25 МHz) | |
| 25.4 dB (at 62.5 МHz) | |
| 32.8 dB (at 100 MHz) | |
| ≥ 80.00 dB (30 MHz ... 100 MHz) | |
| Halogen-free | according to IEC 60754-1 |
| in accordance with DIN VDE 0472 part 815 | |
| Flame resistance | in accordance with UL 1581, Section 1060 |
| in acc. with UL 1581, section 1061 | |
| in accordance with UL 2556, Section 9.3 | |
| Resistance to oil | in accordance with IEC 60811-404 |
| According to DIN EN 50363-10-2 | |
| Other resistance | Low adhesion |
| Hydrolysis resistance (DIN EN 50396) | |
| Special properties | Free of substances which would hinder coating with paint or varnish |
| Silicone-free | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -30 °C ... 70 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP65/IP67 | |
| Standard designation | M12 connector |
| Standards/specifications | IEC 61076-2-113 |
| Item number | 1149293 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | BF1 |
| Product key | AF1CML |
| GTIN | 4063151144838 |
| Weight per piece (including packing) | 22.22 g |
| Weight per piece (excluding packing) | 22.22 g |
| Customs tariff number | 85444290 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060307 |
| ECLASS-15.0 | 27060307 |
ETIM
| ETIM 9.0 | EC001855 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates