Robust 12-position LC receptacle, Q-ODC-12 to Q-ODC-12, push-pull interlocking, degree of protection: IP68
FOC-OS12-LCD6-GF02/2
-
Distributor cable
1419643
12-insert LC receptacles, type: circular connector, degree of protection: IP68, number of positions: 4
Product details
Product type | Data cable preassembled |
Sensor type | Ethernet |
Number of positions | 12 |
No. of conductors | 12 |
Attenuation | typ. 0.15 dB |
max. 0.35 dB | |
Transmission medium | Multi-mode fiberglass |
Tensile strength short-term/long-term | 30 N |
Flammability rating according to UL 94 | V0 |
Ferrule material | Zirconia ceramics |
Outer sheath, material | LSFH |
Connection 1 | |
Locking type | Push Pull |
Insertion/withdrawal cycles | 500 (In the event of repeated cleaning) |
Degree of protection | IP68 (IEC 60529) |
IP68 | |
Ambient temperature (operation) | -20 °C ... 70 °C (IEC 60794-1-2 F1) |
Connection 2 | |
Locking type | Push Pull |
Material | Plastic |
Degree of protection | IP20 (IEC 60529) |
Cable length | 2 m |
Cable weight | 3.00 kg/km |
Cable type | Multimode fiberglass |
Cable type | Zip cord, fiberglass |
Cable abbreviation | 12-.../(ZN)H-...30 |
External cable diameter | 7 mm |
Outer sheath, material | LSFH |
External sheath, color | orange |
Wire diameter incl. insulation | 250 µm |
Individual wire diameter | 250 µm |
Tensile strength short-term/long-term | 30 N |
Lateral pressure short term | 500.00 N/cm |
Lateral pressure, long-term | 100.00 N/cm |
Halogen-free | complying with IEC 60754-1/2 |
FO cable | |
Number of fibers | 12 |
Fiber | 62.5/125 µm OM1 |
Fiber type | Multimode fiberglass 62.5/125 µm |
Transmission medium | Multi-mode fiberglass |
Ambient conditions | |
Degree of protection | IP68 |
Ambient temperature (operation) | -40 °C ... 85 °C (IEC 61300-2-22) |
Ambient temperature (storage/transport) | -20 °C ... 70 °C (IEC 60794-1-2 F1) |
Ambient temperature (assembly) | -10 °C ... 50 °C (IEC 60794-1-2 F1) |
Shock | 50g, in accordance with IEC 61300-2-9 |
Item number | 1419643 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AB |
Product key | ABNHAB |
GTIN | 4055626182551 |
Weight per piece (including packing) | 95 g |
Weight per piece (excluding packing) | 92 g |
Customs tariff number | 85447000 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27061003 |
ETIM
ETIM 9.0 | EC002641 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Compact design with MT ferrule
Push-pull interlocking
For extreme ambient conditions
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates