VS-93A/...
-
Data cable
1416486
By the meter, Data cable, PROFINET CAT5 (100 Mbps), shielded, PVC, green-yellow RAL 6018, 4-wire (1x4xAWG22/1, SF/TQ), color single wire: white, yellow, blue, orange
Product details
| General | This product corresponds to the PROFINET Cabling and Interconnection Technology Guideline for PROFINET regulations, version 2.00, order no: 2.252, Chapter 9.1.1 Balanced Cables (Type A,B,C) |
| Application | Standard |
| Sensor type | PROFINET |
| Number of positions | 4 |
| Shielded | yes |
| Nominal voltage UN | 48 V AC |
| 60 V DC | |
| Transmission medium | Copper |
| Transmission speed | 100 Mbps |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Signal type/category | PROFINET CAT5 (IEC 11801), 100 Mbps |
| PROFINET [93A] | |
| Dimensional drawing |
|
| UL AWM Style | 21695 (80 °C / 600 V) |
| Number of positions | 4 |
| Shielded | yes |
| Cable type | PROFINET [93A] |
| Conductor structure | 1x4xAWG22/1, SF/TQ |
| Conductor structure signal line | 1x 0.64 mm |
| AWG signal line | 22 |
| Conductor cross section | 4x 0.34 mm² |
| Wire diameter incl. insulation | 1.45 mm ±0.15 mm |
| External cable diameter | 6.50 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | green-yellow RAL 6018 |
| Material wire insulation | PE |
| Single wire, color | white, yellow, blue, orange |
| Overall twist | Star quad |
| Optical shield covering | 85 % |
| Insulation resistance | ≥ 5 GΩ*km |
| Wave impedance | 100 Ω ±15 Ω (at 1 ... 100 MHz) |
| Nominal voltage, cable | ≤ 600 V |
| Test voltage Core/Core | 2000 V ((50 Hz/1 min)) |
| Test voltage Core/Shield | 2000.00 V ((50 Hz/1 min)) |
| Flame resistance | UL 1581, Section 1060 and UL 2556, Section 9.3 (FT1) |
| UL 1685 (CSA FT 4) | |
| UL 1581, Section 1100 and UL 2556, Section 9.1 (HFT/FT2) | |
| Resistance to oil | OIL RES I according to UL 2256 |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 80 °C (cable, fixed installation) |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Item number | 1416486 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ***** |
| Product key | AF1LFA |
| Customs tariff number | 85444995 |
| Country of origin | AT |
ECLASS
| ECLASS-13.0 | 27061801 |
| ECLASS-15.0 | 27061801 |
ETIM
| ETIM 9.0 | EC003249 |
UNSPSC
| UNSPSC 21.0 | 26121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates