PACT V2-3015- 60- 300-5A-05-75
-
Current transformer
2902554
Window-type current transformer, 300 A AC primary current; 5 A AC secondary current; accuracy class 0.5; 7.5 VA rated power
Product details
Product type | Current transformer |
General | |
Can be calibrated | no |
Class | 0.5 |
Converter type | Window-type current transformer |
Current transformer | |
Rated power | 7.5 VA |
Thermal rated continuous current | Id = 1.2 * In |
Primary rated current Ipn | 0 A ... 300 A |
Can be calibrated | no |
Class | 0.5 |
Converter type | Window-type current transformer |
Signal | |
Secondary rated current Isn | 5 A AC |
Connection method | Screw connection |
Conductor cross section flexible | 2x 2.5 mm² ... 4 mm² (Secondary terminals) |
Item dimensions | |
Width | 30 mm |
Height | 80 mm |
Depth | 60 mm |
Item dimensions with alternative mounting | |
Width | 60 mm |
Height | 80 mm |
Depth | 30 mm |
Copper rail | |
Width | 30 mm |
Height | 15 mm |
Copper rail 2 | |
Width | 20 mm |
Height | 20 mm |
Circular conductor | |
Diameter | 28 mm |
Housing material | Polyamide PA fiberglass reinforced |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 40 °C |
Ambient temperature (storage/transport) | -25 °C ... 40 °C |
Item number | 2902554 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK4 |
Product key | CMMA11 |
GTIN | 4046356662567 |
Weight per piece (including packing) | 293.3 g |
Weight per piece (excluding packing) | 293.3 g |
Customs tariff number | 85043129 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates