PACT MCR-V2-8015-105-1600-5A-1
-
Current transformer
2276324
Window-type current transformer, 1,600 A AC primary current; 5 A AC secondary current; accuracy class 1; 15 VA rated power
Product details
Product type | Current transformer |
Rated insulation voltage | 1 kV (Phase/neutral conductor) |
General | |
Can be calibrated | no |
Converter type | Window-type current transformer |
Current transformer | |
Rated power | 15 VA |
Thermal rated short-time current | Ith = 60 * In |
Thermal rated continuous current | Id = 1.2 * In |
Rated surge current | Idyn = 2.5 * Ith |
Rated frequency fn | 50 Hz |
60 Hz | |
Primary rated current Ipn | 0 A ... 1600 A |
Can be calibrated | no |
Converter type | Window-type current transformer |
Signal | |
Secondary rated current Isn | 5 A AC |
Surge current limitation factor | FS 5 |
Accuracy class | 1 |
Connection method | Screw connection |
Conductor cross section flexible | 2x 2.5 mm² ... 4 mm² (Secondary terminals) |
Item dimensions | |
Width | 30 mm |
Height | 132 mm |
Depth | 105 mm |
Item dimensions with alternative mounting | |
Width | 105 mm |
Height | 132 mm |
Depth | 30 mm |
Copper rail | |
Width | 80 mm |
Height | 15 mm |
Copper rail 2 | |
Width | 60 mm |
Height | 10 mm |
Copper rail 3 | |
Width | 50 mm |
Height | 10 mm |
Circular conductor | |
Diameter | 61 mm |
Color | black (RAL 9005) |
Housing material | PA 6.6 |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 40 °C |
Ambient temperature (storage/transport) | -25 °C ... 40 °C |
Permissible humidity (operation) | Use only indoors, non-condensing |
Insulating material class | E |
Standards/regulations | EN 50178 |
EN 61869 |
Mounting type | DIN rail mounting |
Item number | 2276324 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | CK4 |
Product key | CMMA11 |
Catalog page | Page 229 (C-5-2017) |
GTIN | 4046356502931 |
Weight per piece (including packing) | 467 g |
Weight per piece (excluding packing) | 443.2 g |
Customs tariff number | 85043129 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Primary rated current Ipn: 0 ... (400 ... 2500) A
Circular conductor dimensions: Ø 61 mm
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates