PACT MCR-V2-5012-85-PT
-
Current transformer
2907416
Window-type current transformer with screw and Push-in connection technology, conductor connection for Push-in: from directly above, no tools required. The following can be selected: primary current (100 ... 1500) A AC, secondary current (1 or 5) A AC, accuracy class 0.5 or 1, VA power
Product details
| Rated insulation voltage | 1 kV (Phase/neutral conductor) |
| General | |
| Can be calibrated | no |
| Converter type | Window-type current transformer |
| Current transformer | |
| Rated power | 1.25 VA |
| 2.5 VA | |
| 3.75 VA | |
| 5 VA | |
| 7.5 VA | |
| 10 VA | |
| 15 VA | |
| 20 VA | |
| 30 VA | |
| Thermal rated short-time current | Ith = 60 * In |
| Thermal rated continuous current | Id = 1.2 * In |
| Rated surge current | Idyn = 2.5 * Ith |
| Rated frequency fn | 50 Hz |
| 60 Hz | |
| Primary rated current Ipn | 0 A AC ... 100 A AC |
| 0 A AC ... 150 A AC | |
| 0 A AC ... 200 A AC | |
| 0 A AC ... 250 A AC | |
| 0 A AC ... 300 A AC | |
| 0 A AC ... 400 A AC | |
| 0 A AC ... 500 A AC | |
| 0 A AC ... 600 A AC | |
| 0 A AC ... 750 A AC | |
| 0 A AC ... 800 A AC | |
| 0 A AC ... 1000 A AC | |
| 0 A AC ... 1250 A AC | |
| 0 A AC ... 1500 A AC | |
| Can be calibrated | no |
| Converter type | Window-type current transformer |
| Signal | |
| Designation | Current output |
| Secondary rated current Isn | 1 A AC (depends on type) |
| 5 A AC (depends on type) | |
| Surge current limitation factor | FS 5 |
| Accuracy class | 0.5 (depends on type) |
| 1 (depends on type) | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 1 mm² ... 2.5 mm² (Secondary terminals) |
| Conductor cross-section flexible | 1 mm² ... 2.5 mm² (Secondary terminals) |
| Connection method | Screw connection |
| Conductor cross-section flexible | 2x 2.5 mm² ... 4 mm² (Secondary terminals) |
| Item dimensions | |
| Width | 30 mm |
| Height | 108 mm |
| Depth | 85 mm |
| Item dimensions with alternative mounting | |
| Width | 85 mm |
| Height | 108 mm |
| Depth | 30 mm |
| Copper rail | |
| Width | 50 mm |
| Height | 12 mm |
| Copper rail 2 | |
| Width | 40 mm |
| Height | 10 mm |
| Circular conductor | |
| Diameter | 42 mm |
| Color | black (RAL 9005) |
| Housing material | PA 6.6 |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 40 °C |
| Ambient temperature (storage/transport) | -25 °C ... 40 °C |
| Altitude | ≤ 1000 m |
| Permissible humidity (operation) | Use only indoors, non-condensing |
| Insulating material class | E |
| CE | |
| Certificate | CE-compliant |
| UKCA | |
| Certificate | UKCA-compliant |
| UL, USA/Canada | |
| Identification | XODW8.E323953 |
| Standards/regulations | EN 61869 |
| Item number | 2907416 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ##### |
| Product key | CMMA11 |
| Weight per piece (including packing) | 375.1 g |
| Weight per piece (excluding packing) | 392 g |
| Customs tariff number | 85043129 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210902 |
ETIM
| ETIM 9.0 | EC002048 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates