ECM-UC-10A-UI-REL
-
Current measuring transducer
1698164
Current measuring transducers for measuring AC, DC, and distorted currents. Configuration via USB-C interface via the web server (without 24 V DC). Four current measuring ranges: 0 A ... 0.1 A to 0 A ... 12.5 A. Relay output, Standard configuration, Push-in connection. The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Current measuring transducer |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Insulation | Safe isolation in accordance with IEC/EN 61010-1 |
| Overvoltage category | III (300 V) |
| Pollution degree | 2 |
| Step response (10-90%) | 200 ms (AC/DC) |
| 20 ms (DC) | |
| Maximum temperature coefficient | < 0.02 %/K |
| Maximum transmission error | 0.5 % (of nominal range value under nominal conditions) |
| Rated insulation voltage | 300 V AC (to earth) |
| Electrical isolation IEC 61010-2-030 | |
| Standards/regulations | IEC 61010-2-030 |
| Measuring category | III (300 V) |
| Electrical isolation Input/output | |
| Test voltage | 4 kV AC (50 Hz, 60 s) |
| Electrical isolation Input/power supply | |
| Test voltage | 4 kV AC (50 Hz, 60 s) |
| Electrical isolation Output/supply | |
| Test voltage | 2 kV AC (50 Hz, 60 s) |
| Supply | |
| Nominal supply voltage range | 12 V DC ... 24 V DC -20 % ... +25 % |
| Supply voltage range | 9.6 V DC ... 30 V DC |
| Power consumption | ≤ 2.3 W (30 V DC) |
| Signal: digital | |
| Voltage input signal | 0 V DC ... 30 V DC |
| Current input signal | 2 mA ... 15 mA |
| Measurement | |
| Input current range | 0 A AC ... 10 A AC |
| -10 A DC ... 10 A DC | |
| Measuring range | 0 A AC/DC ... 0.1 A AC/DC |
| 0 A AC/DC ... 1 A AC/DC | |
| 0 A AC/DC ... 5 A AC/DC | |
| 0 A AC/DC ... 10 A AC/DC | |
| Setting range for min. input current | 0 A AC/DC ... 100 mA AC/DC |
| Setting range for max. input current | 0 A AC/DC ... 12.5 A AC/DC (DIN/EN 61010-1) |
| 0 A AC/DC ... 10 A AC/DC (UL 61010-1) | |
| -12.5 A DC ... 12.5 A DC (DIN/EN 61010-1) | |
| -10 A DC ... 10 A DC (UL 61010-1) | |
| Overload capacity | 2 x IN |
| Surge strength | 10 x IN |
| Frequency measuring range | 0 Hz ... 100 Hz |
| 0 Hz ... 200 Hz | |
| 0 Hz ... 500 Hz | |
| 0 Hz ... 1000 Hz | |
| Curve type | AC, DC or distorted currents |
| Switching: Relay | |
| Contact switching type | 1 changeover contact |
| Contact material | AgNi |
| Minimum switching voltage | 12 V (10 mA) |
| Maximum switching voltage | 250 V AC |
| 48 V DC | |
| Limiting continuous current | 6 A AC (250 V AC, 50/60 Hz) |
| 1 A DC (48 V DC) | |
| Signal: Voltage/current | |
| Voltage output signal | 0 V ... 10 V |
| 0 V ... 5 V | |
| 1 V ... 5 V | |
| 2 V ... 10 V | |
| -10 V ... 10 V | |
| -5 V ... 5 V | |
| 10 V ... -10 V | |
| 5 V ... -5 V | |
| 10 V ... 0 V | |
| 5 V ... 0 V | |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| 20 mA ... 0 mA | |
| 20 mA ... 4 mA | |
| Load/output load voltage output | > 10 kΩ |
| Load/output load current output | < 500 Ω |
| Signal: digital | |
| Max. voltage output signal | 24 V DC |
| Max. current output signal | ≤ 100 mA |
| Connection method | Push-in connection |
| Stripping length | 10 mm |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 13 |
| WBM | |
| Designation | WBM: Default address, USB-C interface |
| IP address | 192.168.128.1 |
| Item dimensions | |
| Width | 22.6 mm |
| Height | 106.7 mm |
| Depth | 113.8 mm |
| Depth (Device depth (DIN rail mounting)) | 114.5 mm (Snapped onto DIN rail NS 35/7,5 in accordance with EN 60715) |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 (Housing) |
| Housing material | PA 6.6-FR |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| -40 °F ... 140 °F | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 4000 m |
| Permissible humidity (operation) | ≤ 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | Ind. Cont. Eq. E238705-E196811 |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Standards/regulations | IEC 61010-1 |
| Standards/regulations | IEC/EN 61131-2 (type 3) |
| Standards/regulations | IEC/EN 61131-2 (type 3) |
| Mounting position | vertical or horizontal |
| Item number | 1698164 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMM |
| Product key | CMMA33 |
| GTIN | 4067923262850 |
| Weight per piece (including packing) | 170 g |
| Weight per piece (excluding packing) | 113.5 g |
| Customs tariff number | 85043129 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210123 |
| ECLASS-15.0 | 27210123 |
ETIM
| ETIM 10.0 | EC002475 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates