MCR-S10-50-UI-DCI-NC
-
Current measuring transducer
2814728
MCR current measuring transducer, programmable and configurable, for measuring direct, alternating and distorted currents, input current 0...10 to 0...50 A, unconfigured
Free download available.
Downloads
Product details
| Product type | Current measuring transducer |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Total error | ≤ 1.5 % (Temperature range) |
| Maximum power dissipation for nominal condition | 2.2 W |
| Measuring category | III |
| Test voltage output/power supply | 500 V AC (50 Hz, 60 s) |
| Test voltage input/output | 4 kV AC (50 Hz, 60 s) |
| Test voltage input/power supply | 4 kV AC (50 Hz, 60 s) |
| Protective circuit | Surge protection; 33 V suppressor diode |
| Step response (10-90%) | 330 ms (AC) |
| 40 ms (DC) | |
| Temperature coefficient, typical | < 0.025 %/K |
| Maximum transmission error | < 0.5 % (of nominal range value under nominal conditions) |
| Rated insulation voltage | 300 V AC (to earth) |
| Supply | |
| Supply voltage range | 20 V DC ... 30 V DC |
| Max. current consumption | < 40 mA (without load) |
| Signal | |
| Supply voltage | 24 V DC |
| Measurement | |
| Configurable/programmable | Yes, unconfigured |
| Input current range | 0 A AC/DC ... 55 A AC/DC (Permitted continuous overload: 120%) |
| Measuring range | 0 A AC/DC ... 50 A AC/DC |
| Setting range for min. input current | 0 A AC/DC ... 9.5 A AC/DC |
| Setting range for max. input current | 0 A AC/DC ... 55 A AC/DC |
| LSB: Current | 1 µA (1 A) |
| 2 µA (2 A) | |
| 5 µA (5 A) | |
| 10 µA (10 A) | |
| 50 µA (50 A) | |
| 100 µA (100 A) | |
| Overload capacity | Depending on through connected conductor |
| Surge strength | Depending on through connected conductor |
| Frequency measuring range | 15 Hz ... 400 Hz |
| Curve type | AC, DC or distorted currents |
| Operate threshold | 0.8 % (of measuring range nominal value 50 A) |
| Signal: Voltage/current | |
| Configurable/programmable | Yes, unconfigured |
| Voltage output signal | 0 V ... 5 V |
| 1 V ... 5 V | |
| 0 V ... 10 V | |
| 2 V ... 10 V | |
| -5 V ... 5 V | |
| -10 V ... 10 V | |
| 10 V ... 0 V | |
| 10 V ... 2 V | |
| 10 V ... -10 V | |
| 5 V ... 0 V | |
| 5 V ... 1 V | |
| 5 V ... -5 V | |
| Current output signal | 0 mA ... 20 mA |
| 4 mA ... 20 mA | |
| 20 mA ... 0 mA | |
| 20 mA ... 4 mA | |
| Load/output load voltage output | > 10 kΩ |
| Load/output load current output | < 500 Ω |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Connection method | Through connection |
| Status display | LED (green) |
| Item dimensions | |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Circular conductor | |
| Diameter | 10.5 mm |
| Color | green (RAL 6021) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | < 2000 m |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| UL, USA/Canada | |
| Identification | Class I, Zone 2, AEx nA nC IIC T4, Ex nA nC IIC T4 Gc X |
| Class I, Div. 2, Groups A, B, C and D or Non-Hazardous Locations Only | |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Noise immunity | EN 61000-6-2 |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Standards/regulations | IEC 61010-2-030 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2814728 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CK4 |
| Product key | CMMA34 |
| GTIN | 4017918169305 |
| Weight per piece (including packing) | 173 g |
| Weight per piece (excluding packing) | 119.48 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210123 |
ETIM
| ETIM 9.0 | EC002475 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
| 2,2',6,6'-tetrabromo-4,4'-isopropylidenediphenol (CAS: 79-94-7) | |
| SCIP | a8e057f3-2197-4325-91ec-7c977a01171b |
Compatible products
Your advantages
3-way isolation
True r.m.s. value measurement
Device can be set via DIP switches or MCR/PI-CONF-WIN configuration software
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates