The MACX MCR-SL-CAC-5-I(-UP) current measuring transducers convert sinusoidal alternating currents of 1 A or 5 A into standard analog signals 0...20 mA or 4...20 mA. The DIP switches, which can be accessed on the upper side of the housing, can be used to configure the input and output current.
The MACX MCR-SL-CAC-5-I current transducer contains a supply voltage range of 19.2 V DC to 30 V DC.
The MACX MCR-SL-CAC-5-I current transducer contains a long range version with a supply voltage range of 19.2 V AC/DC to 253 V AC/DC.
MACX MCR-SL-CAC- 5-I-UP
-
Current measuring transducer
2810625
Current measuring transducer for 1 A and 5 A AC, the output signal 0...20 mA or 4...20 mA, can be configured using a DIP switch with an operating mode indication through an LED
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Current measuring transducer |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Maximum power dissipation for nominal condition | < 0.9 W (24 V DC) |
| < 3.4 W (230 V AC) | |
| Protective circuit | Surge protection; 35 V suppressor diode |
| Step response (10-90%) | ≤ 300 ms |
| 200 ms | |
| Maximum temperature coefficient | < 0.02 %/K |
| Temperature coefficient, typical | < 0.015 %/K |
| Maximum transmission error | ≤ 0.5 % (of nominal range value under nominal conditions) |
| Reverse polarity protection | yes |
| Rated insulation voltage | 300 V AC (to earth) |
| Electrical isolation Input/output | |
| Test voltage | 4 kV AC (50 Hz, 60 s) |
| Electrical isolation Output/supply | |
| Test voltage | 2 kV AC (50 Hz, 60 s) |
| Supply | |
| Supply voltage range | 19.2 V AC/DC ... 253 V AC/DC |
| Max. current consumption | < 33 mA (24 V DC) |
| Power consumption | < 0.8 W (24 V DC) |
| Measurement | |
| Configurable/programmable | Via DIP switches |
| Input current range | 0 A AC ... 1 A AC (configurable) |
| 0 A AC ... 5 A AC (configurable) | |
| Voltage input signal | ≤ 300 V AC |
| Input impedance | < 50 mΩ |
| Overload capacity | 2 x IN (continuous) |
| Surge strength | 20 x IN (1 s) |
| Nominal frequency fN | 50 Hz |
| Frequency measuring range | 45 Hz ... 65 Hz |
| Curve type | Sine |
| Signal: Current | |
| Configurable/programmable | Via DIP switches |
| Open-circuit voltage | 15 V |
| Current output signal | 0 mA ... 20 mA (configurable) |
| 4 mA ... 20 mA (configurable) | |
| Max. current output signal | 25 mA |
| Load/output load current output | < 500 Ω (20 mA) |
| Ripple | < 10 mVPP (500 Ω / 20 mA) |
| Status display | LED red (error), LED green (ready) |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Data communication (bypass) | |
| Limit frequency (3 dB) | approx. 3 Hz |
| Item dimensions | |
| Width | 22.5 mm |
| Height | 104 mm |
| Depth | 114.5 mm |
| Color | gray (RAL 7042) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| -4 °F ... 149 °F | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C (-40 °F ... 185 °F) |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nA IIC T4 Gc X |
| UKCA Ex (UKEX) | |
| Identification | II 3 G Ex nA IIC T4 Gc |
| Certificate | PxCIF21UKEX2810638X |
| UL, USA/Canada | |
| Identification | UL 508 Recognized |
| EAC Ex | |
| Identification | 2Ex nA IIC T4 Gc |
| Certificate | BY/112 02.01 TP012 103.01 00078 |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2810625 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMM |
| Product key | CMMA21 |
| GTIN | 4046356153782 |
| Weight per piece (including packing) | 218.2 g |
| Weight per piece (excluding packing) | 181.6 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210123 |
| ECLASS-15.0 | 27210123 |
ETIM
| ETIM 9.0 | EC002475 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| SCIP | c9f74c8d-84c2-4ed8-a1e4-ba93c26a3078 |
Compatible products
Your advantages
Input/output can be configured via DIP switches
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates