MACX MCR-SL-CAC-12-I-UP
-
Current measuring transducer
2810638
Current measuring transducer for 5 A and 12 A AC, the output signal 0...20 mA or 4...20 mA, can be configured using a DIP switch with an operating mode indication through an LED
Product details
| Utilization restriction | |
| EMC note | EMC: class A product, see manufacturer's declaration in the download area |
| Product type | Current measuring transducer |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Maximum power dissipation for nominal condition | < 0.9 W (24 V DC) |
| < 3.4 W (230 V AC) | |
| Protective circuit | Surge protection; 35 V suppressor diode |
| Step response (10-90%) | ≤ 300 ms |
| 200 ms | |
| Maximum temperature coefficient | < 0.02 %/K |
| Temperature coefficient, typical | < 0.015 %/K |
| Maximum transmission error | ≤ 0.5 % (of nominal range value under nominal conditions) |
| Reverse polarity protection | yes |
| Rated insulation voltage | 300 V AC (to earth) |
| Electrical isolation Input/output | |
| Test voltage | 4 kV AC (50 Hz, 60 s) |
| Electrical isolation Output/supply | |
| Test voltage | 2 kV AC (50 Hz, 60 s) |
| Supply | |
| Supply voltage range | 19.2 V AC/DC ... 253 V AC/DC |
| Max. current consumption | < 33 mA (24 V DC) |
| Power consumption | < 0.8 W (24 V DC) |
| Measurement | |
| Configurable/programmable | Via DIP switches |
| Input current range | 0 A AC ... 5 A AC (configurable) |
| 0 A AC ... 12 A AC (configurable) | |
| Voltage input signal | ≤ 300 V AC |
| Input impedance | < 50 mΩ |
| Overload capacity | 1 x IN (continuous) |
| Surge strength | 8 x IN (1 s) |
| Nominal frequency fN | 50 Hz |
| Frequency measuring range | 45 Hz ... 65 Hz |
| Curve type | Sine |
| Signal: Current | |
| Configurable/programmable | Via DIP switches |
| Open-circuit voltage | 15 V |
| Current output signal | 0 mA ... 20 mA (configurable) |
| 4 mA ... 20 mA (configurable) | |
| Max. current output signal | 25 mA |
| Load/output load current output | < 500 Ω (20 mA) |
| Ripple | < 10 mVPP (500 Ω / 20 mA) |
| Status display | LED red (error), LED green (ready) |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Data communication (bypass) | |
| Limit frequency (3 dB) | approx. 3 Hz |
| Item dimensions | |
| Width | 22.5 mm |
| Height | 104 mm |
| Depth | 114.5 mm |
| Color | gray (RAL 7042) |
| Housing material | Polyamide PA non-reinforced |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -20 °C ... 65 °C |
| -4 °F ... 149 °F | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C (-40 °F ... 185 °F) |
| Altitude | ≤ 2000 m |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| ATEX | |
| Identification | II 3 G Ex nA IIC T4 Gc X |
| UKCA Ex (UKEX) | |
| Identification | II 3 G Ex nA IIC T4 Gc |
| Certificate | PxCIF21UKEX2810638X |
| EAC Ex | |
| Identification | 2Ex nA IIC T4 Gc |
| Certificate | BY/112 02.01 TP012 103.01 00078 |
| Electromagnetic compatibility | Conformance with EMC directive |
| Noise immunity | EN 61000-6-2 |
| Note | When being exposed to interference, there may be minimal deviations. |
| Noise emission | |
| Standards/regulations | EN 61000-6-4 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Item number | 2810638 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CMM |
| Product key | CMMA21 |
| GTIN | 4046356510356 |
| Weight per piece (including packing) | 218.6 g |
| Weight per piece (excluding packing) | 140 g |
| Customs tariff number | 85437090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27210123 |
| ECLASS-15.0 | 27210123 |
ETIM
| ETIM 9.0 | EC002475 |
UNSPSC
| UNSPSC 21.0 | 39121000 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: 119-47-1) | |
| SCIP | 1bf10248-ee20-421c-8937-809477c16e6a |
Your advantages
Input/output can be configured via DIP switches
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates