HC-10KP0,75-1,00
-
Crimp contact
1244903
Crimp contact, Pin, turned, contact diameter: 1 mm, connection cross section: 0.75 mm2 ... 1 mm2, contact material: CuZn, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb < 0.1 %)
Product details
Compatible products
Your advantages
Crimping connection: vibration- and temperature-resistant assembly