PSR-PC52-1NO-1NC-24DC-SC
-
Coupling relay
1017062
Coupling relay for electrical isolation and power adaptation for SIL 3 F&G applications, low demand, load diagnostics in the Off and On state for wire break and short circuit, 1 enabling current path, test pulse filter, plug-in screw terminal block, width: 17.5 mm
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRmini |
| Application | Safe switch on |
| Low demand | |
| Ex | |
| Control | 1 and 2 channel |
| Relay type | Electromechanical relay |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | typ. 100 ms (when controlled via A1-A2) |
| Typical release time | typ. 30 ms (when controlled via A1-A2) |
| Recovery time | 1 s (when controlled via A1-A2) |
| 3 s (Availability time for diagnostics after UD is applied) | |
| Maximum power dissipation for nominal condition | 3.8 W (ati UB = 26.4 V DC, UBD = 26.4 V DC, IL = 3 A) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | Basic insulation 4 kV between all current paths and housing |
| Safe isolation, 6 kV reinforced insulation from (A1/A2, 24V/0V, 21/22, and TP1/TP2/TP3) to the enabling current path (L, L', LO, LO', NI, NI', N,N') | |
| Supply | |
| Designation | A1/A2 |
| Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
| Rated control supply current IS | typ. 75 mA |
| Power consumption at US | typ. 2 W (at US/UD; On state) |
| Inrush current | max. 100 mA |
| Filter time | 2 ms (at A1-A2 in the event of voltage dips at Us) |
| max. 2 ms (at A1-A2; low test pulse width) | |
| ≥ 100 ms (at A1-A2; low test pulse rate) | |
| max. 17 ms (at A1-A2; high test pulse width) | |
| ≥ 800 ms (at A1-A2; high test pulse rate) | |
| Protective circuit | Surge protection; 36 V suppressor diode |
| Reverse polarity protection | |
| Supply | |
| Designation | 24V/0V |
| Diagnostic supply voltage UD | 24 V DC -20 % / +25 % |
| Input current at UD | 35 mA (at UD = 24 V) |
| 45 mA (at UD = 19 V) | |
| 25 mA (at UD = 30 V) | |
| Inrush current at UD | 1.5 A (Δt < 10 µs) |
| Power consumption at UD | typ. 0.9 W (at UD; Off state) |
| Protective circuit | Surge protection; 33 V suppressor diode |
| Reverse polarity protection | |
| Digital: Test points for proof test (T1, T2, T3) | |
| Number of inputs | 3 |
| Inrush current | typ. 200 mA |
| Protective circuit | Surge protection; 36 V suppressor diode |
| Current consumption | typ. 20 mA (Input TP1) |
| typ. 20 mA (Input TP2) | |
| typ. 30 mA (Input TP3) | |
| Relay: Enabling current path (L-LO-NI-N / L'-LO'-NI'-N') | |
| Output description | safety-related N/O contacts |
| Number of outputs | 1 (undelayed) |
| Contact switching type | 1 enabling current path |
| Contact material | AgNi, gold-flashed, Ag alloy |
| Switching voltage | min. 16 V AC/DC |
| max. 250 V AC | |
| max. 125 V DC | |
| Switching power | min. 1 W |
| Inrush current | min. 50 mA |
| max. 5 A (Δt 1 s) | |
| Limiting continuous current | 3 A (Observe derating, load type, and on-load voltage) |
| Sq. Total current | 9 A2 (observe derating) |
| Switching frequency | max. 0.5 Hz |
| Mechanical service life | approx. 5x 107 cycles |
| Relay: Signaling current path (21/22) | |
| Output description | non-safety-related N/C contact |
| Number of outputs | 1 (without delay, floating) |
| Contact switching type | 1 signaling current path |
| Switching current | max. 100 mA |
| Inrush current | ≤ 800 mA (Δt 100 ms) |
| Short-circuit protection | no |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Status display | 1 x LED (green) |
| Operating voltage display | 1 x LED (yellow) |
| Error indication | 1 x LED (red) |
| Width | 17.5 mm |
| Height | 112.2 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | Frianyl A63 RV0 |
| Safety data: EN 50156-2 | |
| Safety Integrity Level (SIL) | 3 (Reference IEC 61508) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -25 °C ... 60 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 65 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g, 11 ms |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| Air pressure (operation) | 79 kPa ... 106 kPa |
| Air pressure (storage/transport) | 79 kPa ... 106 kPa |
| ATEX | |
| Identification | II 3G Ex ec nC IIC T4 Gc |
| Certificate | DEMKO 19 ATEX 2240X |
| IECEx | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | IECEx ULD 19.0023X |
| UL, USA/Canada | |
| Identification | cULus |
| Certificate | E140324 |
| UL Ex, USA / Canada | |
| Identification | Class I, Zone 2, AEx ec nC IIC T4 / Ex ec nC IIC Gc T4 X |
| Class I, Div. 2, Groups A, B, C, D, T4 | |
| Certificate | E360692 |
| CE | |
| Identification | CE-compliant |
| Environmental simulation test | |
| Identification | G3 |
| Certificate | ISA-S71.04 |
| CCC / China-Ex | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | 2022122304115696 |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 1017062 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA |
| Product key | DNA182 |
| GTIN | 4055626499444 |
| Weight per piece (including packing) | 252.2 g |
| Weight per piece (excluding packing) | 251.5 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 69729e12-0d5b-42b2-a386-af7bde6fb23b |
Compatible products
Your advantages
Earth leakage monitoring
Suitable for low-demand applications up to SIL 3 in accordance with IEC 61508, IEC 61511, and EN 50156
Configurable Off and On state diagnostics
Active error acknowledgment via A1 at DO
Integrated DCS test pulse filter
1 enabling current path, 1 signaling current path
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates