PSR-PC50-1NO-1DO-24DC-SP
-
Coupling relay
2904665
Coupling relay for SIL 3 low-demand applications, couples digital output signals to the I/O, 1 enabling current path, module for F&G applications, test pulse filter, width: 17.5 mm, pluggable Push-in terminal block
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Coupling relay |
| Product family | PSRmini |
| Application | Safe switch on |
| Low demand | |
| Ex | |
| Environment | IP 54 |
| Control | 1-channel |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Times | |
| Typ. starting time with Us | 30 ms (when controlled via A1) |
| Typical release time | 30 ms (when controlled via A1) |
| Recovery time | 1 s |
| Maximum power dissipation for nominal condition | 1.56 W |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | 6 kV/safe isolation (through protective impedance) |
| Supply | |
| Designation | A1/A2 (A1'/A2') |
| Rated control circuit supply voltage US | 20.4 V DC ... 26.4 V DC |
| Rated control circuit supply voltage US | 24 V DC -15 % / +10 % |
| Rated control supply current IS | typ. 65 mA |
| Inrush current | ≤ 200 mA |
| Filter time | < 2 ms (Test pulse duration) |
| ≥ 100 ms (Test pulse rate) | |
| Protective circuit | Overload protection; Suppressor diode |
| Supply | |
| Designation | 24V/A2 |
| Diagnostic supply voltage UD | 24 V DC -15 % / +10 % |
| Input current at UD | typ. 15 mA (24V/A2; depending on load M1 +100 mA) |
| Inrush current at UD | 2.5 A (24V/A2; for 10 µs) |
| Protective circuit | Overload protection; Suppressor diode |
| Digital: Test points for proof test (T1, T2, T3) | |
| Number of inputs | 3 |
| Inrush current | 200 mA (Inputs TP1, TP2 and TP3) |
| Current consumption | typ. 20 mA (Input TP1) |
| typ. 18 mA (Input TP2) | |
| typ. 35 mA (Input TP3) | |
| Relay: Enabling current path (L-LO-NI-N / L'-LO'-NI'-N') | |
| Output description | safety-related N/O contacts |
| Number of outputs | 1 (undelayed) |
| Contact switching type | 1 enabling current path |
| Contact material | AgNi, gold-flashed |
| Switching voltage | min. 15 V AC/DC (without diagnostics) |
| min. 20 V AC/DC (with diagnostics) | |
| max. 250 V AC | |
| max. 125 V DC | |
| Switching power | min. 1.5 W |
| Inrush current | min. 100 mA |
| max. 5 A | |
| Max. permissible overall conductor resistance | < 10 Ω (Max. line resistance in the event of a short circuit of the load between LO and NI (or LO' and NI')) |
| Limiting continuous current | 5 A |
| Switching frequency | max. 0.5 Hz |
| Diagnostic threshold | 20 Ω ... 18 kΩ (lower/upper) |
| Mechanical service life | approx. 5x 107 cycles |
| Signal: M1 | |
| Output description | non-safety-related |
| Number of outputs | 1 (digital) |
| Voltage | 23 V DC |
| Current | max. 100 mA |
| Short-circuit protection | no |
| Output fuse | 150 mA fast blow |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Status display | 1 x LED (green) |
| Operating voltage display | 1 x LED (yellow) |
| Error indication | 1 x LED (red) |
| Width | 17.5 mm |
| Height | 117.4 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (15 % of total SIL) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C |
| Ambient temperature (storage/transport) | -40 °C ... 65 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 2g |
| ATEX | |
| Identification | II 3G Ex ec nC IIC T4 Gc |
| Certificate | UL 22 ATEX 2912X |
| IECEx | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | IECEx UL 22.0037X |
| UL, USA/Canada | |
| Identification | cULus |
| Certificate | E140324 |
| UL Ex, USA / Canada | |
| Identification | Class I, Zone 2, AEx ec nC IIC T4 / Ex ec nC IIC Gc T4 X |
| Class I, Div. 2, Groups A, B, C, D, T4 | |
| Certificate | E360692 |
| CE | |
| Identification | CE-compliant |
| Environmental simulation test | |
| Identification | G3 |
| Certificate | ISA-S71.04 |
| CCC / China-Ex | |
| Identification | Ex ec nC IIC T4 Gc |
| Certificate | 2022122304115695 |
| DNV | |
| Identification | C, EMC2 |
| Certificate | 11253-14 HH |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 2904665 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA |
| Product key | DNA182 |
| GTIN | 4046356919920 |
| Weight per piece (including packing) | 221.2 g |
| Weight per piece (excluding packing) | 212.4 g |
| Customs tariff number | 85364900 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | e290d4ea-d549-4e8a-a18e-568b46b2bf05 |
Compatible products
Your advantages
Up to SIL 3 in accordance with IEC 61508
Easy proof test according to IEC 61508 thanks to integrated signal contact
Installation in zone 2 permitted
Couples digital output signals from failsafe controllers to I/O devices (valves, etc.) for electrical isolation and power adaptation
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates