RFC 480S PN 4TX
-
Safety controller
2404577
Remote Field Controller with 4 x 10/100/1000 Ethernet, PROFINET controller with integrated PROFIsafe safety controller, PROFINET device, IP20 degree of protection, pluggable parameterization memory
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Controller |
| Product family | Remote Field Controller |
| Type | Stand-alone |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Display | |
| Diagnostics display | yes |
| Operating system | Windows® Embedded Compact 7 |
| Processor | Intel®Core™ i5-6300U, 2x 2.4 GHz (Dual-Core) |
| Arm®Cortex®-A9 800 MHz (Safety) | |
| Arm®Cortex®-A8 600 MHz (Safety) | |
| IEC 61131 runtime system | |
| Program memory | typ. 16 Mbyte |
| Retentive data storage | 2 Mbyte |
| Data storage system | 32 Mbyte |
| Number of control tasks | 16 |
| PROFINET | |
| Device function | PROFINET controller, PROFINET device |
| Update rate | min. 1 ms |
| Number of supported devices (PROFINET-Controller) | max. 256 |
| Function | |
| Diagnostics display | yes |
| Redundancy function | no |
| Safety function | yes |
| Functionality | |
| Programming tool | PC Worx |
| Programming languages supported | Instruction list (IL) |
| Symbolic flowchart (SFC) | |
| Ladder diagram (LD) | |
| Function block diagram (FBD) | |
| Structured text (ST) | |
| System requirements | |
| Diagnostics tool | DIAG+, version 2.00 or higher |
| Application interface | Device driver interface via TCP/IP sockets |
| Power consumption | typ. 25 W (Without fan module) |
| max. 35 W (With fan module) | |
| Maximum power dissipation for nominal condition | typ. 24 W (Without fan module) |
| typ. 24 W (Without fan module) | |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including ripple) |
| Power supply connection | Screw terminal blocks, plug-in |
| Typical current consumption | 1 A |
| Real-time clock | |
| Realtime clock | Integrated (battery backup) |
| COMBICON connector | |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Web server | no |
| USB | |
| Number of interfaces | 1 |
| Connection method | USB type A, male connector |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 4 |
| Connection method | RJ45 jack |
| Transmission speed | 10/100/1000 Mbps (100 Mbps (LAN 3.1 and LAN 3.2), 1000 Mbps (LAN 1, LAN 2)) |
| External dimensions | |
| Width / Height / Depth | 122 mm / 182 mm / 173 mm (without fan module) |
| 122 mm / 220 mm / 173 mm (With fan module) | |
| Color | anthracite gray (RAL 7016) |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | max. e |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | max. 3 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level Claim Limit (SIL CL) | max. 3 |
| Ambient conditions | |
| Degree of protection | IP20 (Manufacturers declaration, not evaluated by UL) |
| Ambient temperature (operation) | 0 °C ... 60 °C up to 2000 m above mean sea level (from 40 °C only with fan module) |
| 0 °C ... 55 °C 2000 m ... 3000 m above mean sea level (With fan module only) | |
| 0 °C ... 50 °C 3000 m ... 4000 m above mean sea level (With fan module only) | |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock (operation) | 20g (in accordance with EN 60068-2-27/IEC 60068-2-27) |
| Shock (storage/transport) | 20g (in accordance with EN 60068-2-27/IEC 60068-2-27) |
| Vibration (operation) | 1g (in accordance with EN 60068-2-6/IEC 60068-2-6) |
| Vibration (storage/transport) | 1g (in accordance with EN 60068-2-6/IEC 60068-2-6) |
| Air pressure (operation) | 60 kPa ... 108 kPa (up to 4000 m above mean sea level) |
| Air pressure (storage/transport) | 58 kPa ... 108 kPa (up to 4500 m above mean sea level) |
| Mounting type | DIN rail mounting |
| Item number | 2404577 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRA |
| Product key | DRAABC |
| GTIN | 4055626443966 |
| Weight per piece (including packing) | 3,274.4 g |
| Weight per piece (excluding packing) | 3,249 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
ETIM
| ETIM 9.0 | EC000236 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I, 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 270b9246-7fae-46dd-a74d-6402848075fd |
Compatible products
-
-
RFC FAN MODULE - Fan 2404085
-
PC WORX DEMO - Programming software 2985725
-
PC WORX PRO LIC - Programming software 2985385
-
UM QS DE SAFETYPROG - Quick start guide 2888628
-
UM QS EN SAFETYPROG - Quick start guide 2888631
-
SAFETYPROG BASIC - Programming software 2700443
-
SAFETYPROG ADVANCED - Programming software 2700441
-
SAFETYPROG PROFESSIONAL - Programming software 2700442
-
SD FLASH 512MB - Program/configuration memory 2988146
-
SD FLASH 512MB APPLIC A - Program/configuration memory 2701799
-
SD FLASH 512MB PDPI BASIC - Program/configuration memory 2701800
-
SD FLASH 512MB PDPI PRO - Program/configuration memory 2701801
-
SD FLASH 2GB - Program/configuration memory 2988162
-
SD FLASH 2GB APPLIC A - Program/configuration memory 2701190
Your advantages
Convenient operation via the touch display
Modern communication with SCADA systems, thanks to OPC UA
Communication in up to three separate subnets
Rapid processing of CPU-intensive applications
Operation of devices with the latest PROFIsafe profile
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates