Safety controller - RFC 4072S
1051328

PLCnext Control with 4 x 10/100/1000 Ethernet, PROFINET controller with integrated PROFIsafe safety controller, PROFINET device, IP20 degree of protection, pluggable parameterization memory

Downloads

Product Details


The RFC 4072S is the first high-performance Remote Field Controller based on PLCnext Technology. It is also possible to use applications with the highest safety requirements in accordance with SIL 3 or PLe. Standard and safety programming in only one engineering tool, thanks to PLCnext Engineer.



Type Stand-alone
Product type Controller
Insulation characteristics
Protection class III (IEC 61140, EN 61140, VDE 0140-1)
Display
Diagnostics display yes

Power consumption typ. 25 W (Without fan module)
max. 35 W (With fan module)
Maximum power dissipation for nominal condition max. 24 W
Supply
Supply voltage 24 V DC
Supply voltage range 19.2 V DC ... 30 V DC (including ripple (3.6 VPP))
Power supply connection Screw terminal blocks, plug-in
Typical current consumption 1 A
Real-time clock
Realtime clock integrated (capacitive buffering)
Description realtime clock 1.73 s/day = 20 ppm at 25 °C

COMBICON connector
Conductor cross section, rigid 0.2 mm² ... 2.5 mm²

Web server yes
USB
Number of interfaces 1
Connection method USB type A, male connector
Ethernet
Bus system RJ45
Number of interfaces 4
Connection method RJ45 jack
Note on the connection method Auto negotiation and auto crossing, auto polarity exchange
Transmission speed 10/100/1000 Mbps (LAN 1/LAN 2, half duplex or full duplex)
10/100 Mbps (LAN3.1/LAN3.2 (internally switched), half duplex or full duplex)

Processor Intel® Core™ i5-6300U 2x 2.4 GHz (Standard)
Retentive data storage 2 Mbyte
IEC 61131 runtime system
Program memory 16 Mbyte
Data storage 32 Mbyte
PROFINET
Device function PROFINET controller, PROFINET device
Update rate min. 1 ms
Conformance Class B
Number of supported devices max. 256
Function
Diagnostics display yes
Controller redundancy No
Safety function yes

Functionality
Programming languages supported Symbolic flowchart (SFC)
Ladder diagram (LD)
Function block diagram (FBD)
Structured text (ST)
C++
C#
Java
Python
Simulink
System requirements
Engineering tool PLCnext Engineer
Eclipse
Visual Studio
MATLAB® Simulink®
Application interface OPC UA

External dimensions
Width / Height / Depth 122 mm / 182 mm / 173 mm (without fan module)
122 mm / 220 mm / 173 mm (With fan module)

Safety data: EN ISO 13849
Category max. 4
Performance level (PL) max. e
Safety data: EN 62061
Safety Integrity Level Claim Limit (SIL CL) max. 3
Safety data: IEC 61508 - High demand
Safety Integrity Level (SIL) max. 3
Probability of a hazardous failure per hour (PFHD) 1 * 10-9
Duration of use 300 Months (therefore no restrictions, no maintenance intervals)

Ambient conditions
Degree of protection IP20 (Manufacturers declaration, not evaluated by UL)
Ambient temperature (operation) 0 °C ... 60 °C up to 2000 m above mean sea level (from 40 °C only with fan module)
0 °C ... 55 °C 2000 m to 3000 m above mean sea level (With fan module only)
0 °C ... 50 °C 3000 m to 4000 m above mean sea level (With fan module only)
Ambient temperature (storage/transport) -25 °C ... 70 °C
Permissible humidity (operation) 10 % ... 95 % (non-condensing)
Permissible humidity (storage/transport) 5 % ... 95 % (non-condensing)
Shock (operation) 20g (according to EN 60068-2-27/IEC 60068-2-27)
Shock (storage/transport) 20g (according to EN 60068-2-27/IEC 60068-2-27)
Vibration (operation) 1g (according to EN 60068-2-6/IEC 60068-2-6)
Vibration (storage/transport) 1g (according to EN 60068-2-6/IEC 60068-2-6)
Air pressure (operation) 60 kPa ... 108 kPa (up to 4000 m above mean sea level)
Air pressure (storage/transport) 58 kPa ... 108 kPa (up to 4500 m above mean sea level)
Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 Use of the device in these ambient conditions is prohibited.

Conformance with EMC directives Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electrostatic discharge (ESD) EN 61000-4-2/IEC 61000-4-2 Criterion B, 6 kV contact discharge, 8 kV air discharge
Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electromagnetic fields EN 61000-4-3/IEC 61000-4-3 Criterion A, Field intensity: 10 V/m
Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Fast transients (burst) EN 61000-4-4/IEC 61000-4-4 Criterion B; Supply lines: 2 kV; Signal/data lines: 2 kV
Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Transient overvoltage (surge) EN 61000-4-5/IEC 61000-4-5 Criterion B, supply lines: 0.5 kV, signal/data cables: 1 kV
Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Conducted interference EN 61000-4-6/IEC 61000-4-6 Criterion A, Test voltage 10 V
Noise emission test in accordance with EN 61000-6-4/IEC 61000-6-4
Electromagnetic compatibility Conformance with EMC Directive 2014/30/EU

Mounting type DIN rail mounting

Item number 1051328
Packing unit 1 pc
Minimum order quantity 1 pc
Note Made to Order (non-returnable)
Sales Key DRA
Product Key DRADBA
Catalog Page Page 11 (C-6-2019)
GTIN 4055626673400
Weight per Piece (including packing) 3,484 g
Weight per Piece (excluding packing) 2,000 g
Customs tariff number 85371091
Country of origin DE


ECLASS

ECLASS-9.0 27242207
ECLASS-10.0.1 27242207
ECLASS-11.0 27242207

ETIM

ETIM 8.0 EC000236

UNSPSC

UNSPSC 21.0 32151700

UL Listed

Approval ID: FILE E 238705

cUL Listed

Approval ID: FILE E 238705

cUL Listed

Approval ID: FILE E 238705

UL Listed

Approval ID: FILE E 238705

PROFINET

Approval ID: Z12861

Functional Safety

Approval ID: 01/205/5649.00/18

PROFINET

Approval ID: Z12861

Functional Safety

Approval ID: 01/205/5649.00/18

EAC

Approval ID: RU*DE*08.B.00529/19

cULus Listed


REACh SVHC Lead 7439-92-1
China RoHS Environmentally Friendly Use Period = 10;
For information on hazardous substances, refer to the manufacturer’s declaration available under “Downloads”

Your advantages

Integrated PROFINET controller and PROFINET device
Support for PROFIsafe Profile V2.6.1
System networking M2M with OPC UA
Safety: highest level of safety of machinery, thanks to diversified processors and the support of up to 300 PROFIsafe devices
PLCnext Technology for preferred programming languages and programming environments, open-source software, apps, PROFICLOUD, and soon, also PLCnext Store with real-time execution
Performance: Use of one IntelR Core™ i5 dual-core processor and two powerful processors based on Arm architecture enables one of the best performance capabilities on the market