RFC 4072R
-
Controller
1136419
Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Intel® Core™ i5-6300U, 2x 2.4 GHz; PROFINET S2 system redundancy, The product is being prepared for compliance with the Cyber Resilience Act (CRA).
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Product type | Controller |
| Product family | PLCnext Control |
| Type | Stand-alone |
| Special properties | PROFINET S2 system redundancy |
| The product is being prepared for compliance with the Cyber Resilience Act (CRA) | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Pollution degree | 2 (when installed in a control cabinet or housing with IP54 degree of protection or higher) |
| Display | |
| Diagnostics display | yes |
| Operating system | Yocto/Linux® (real-time) |
| Processor | Intel®Core™ i5-6300U, 2x 2.4 GHz |
| Flash memory | 100 Mbyte (internal flash memory) |
| SD card from Phoenix Contact (for external flash memory, see accessories) | |
| IEC 61131 runtime system | |
| Program memory | 16 Mbyte |
| Retentive data storage | 2 Mbyte |
| Data storage system | 32 Mbyte |
| Cycle Time | 1 ms (for cyclical task; recommended: min. 10 ms) |
| Number of control tasks | 6 (max. 1 user task, max. 5 event tasks) |
| PROFINET | |
| Device function | PROFINET-Controller |
| Number of supported devices (PROFINET-Controller) | max. 256 |
| Vendor ID | 00B0hex / 176dez |
| Function | |
| Diagnostics display | yes |
| Redundancy function | yes |
| Note on redundancy function | Controller redundancy |
| Safety function | no |
| Functionality | |
| Programming tool | PLCnext Engineer |
| Eclipse® | |
| Visual Studio® | |
| MATLAB®/ Simulink® | |
| Programming languages supported | Instruction list (IL) |
| Symbolic flowchart (SFC) | |
| Ladder diagram (LD) | |
| Function block diagram (FBD) | |
| Structured text (ST) | |
| C++ | |
| C# | |
| Java | |
| Python® | |
| Simulink® | |
| System requirements | |
| Application interface | OPC UA® |
| OPC UA Pub/Sub | |
| Power consumption | typ. 25 W (Without fan module) |
| max. 35 W (With fan module) | |
| Maximum power dissipation for nominal condition | 25 W (Without fan module) |
| Transmission medium | Copper |
| FO | |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 18 V DC ... 32.1 V DC (including ripple (3.6 VPP)) |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Real-time clock | |
| Real-time clock | integrated (capacitive buffering) |
| Description real-time clock | 1.73 s/day = 20 ppm at 25 °C |
| Power reserve | min. 240 h (at 25 °C) |
| typ. 360 h (at 25 °C) | |
| Potentials | |
| Protective circuit | Surge protection of the supply voltage; electronic |
| Polarity reversal protection of the supply voltage; electronic | |
| Tightening torque | 0.5 ... 0.6 Nm |
| COMBICON connector | |
| Conductor cross-section, rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Web server | yes |
| USB | |
| Number of interfaces | 1 |
| Connection method | USB type A, socket |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 4 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and auto crossing, auto polarity exchange |
| Transmission speed | 10/100/1000 Mbps (LAN 1/LAN 2, half duplex or full duplex) |
| 10/100 Mbps (LAN3.1/LAN3.2 (internally switched), half duplex or full duplex) | |
| External dimensions | |
| Width / Height / Depth | 122 mm / 182 mm / 173 mm (without fan module) |
| 122 mm / 220 mm / 173 mm (With fan module) | |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 60 °C up to 2000 m above mean sea level (recommended: above 50°C with fan module) |
| 0 °C ... 55 °C 2000 m ... 3000 m above mean sea level (With fan module only) | |
| 0 °C ... 50 °C 3000 m ... 4000 m above mean sea level (With fan module only) | |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock (operation) | 20g (in accordance with EN 60068-2-27/IEC 60068-2-27) |
| Vibration (operation) | 1g (in accordance with EN 60068-2-6/IEC 60068-2-6) |
| Air pressure (operation) | 60 kPa ... 108 kPa (up to 4000 m above mean sea level) |
| Air pressure (storage/transport) | 58 kPa ... 108 kPa (up to 4500 m above mean sea level) |
| Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Use of the device in these ambient conditions is prohibited. |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN IEC 61000-6-2 Electrostatic discharge (ESD)IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN IEC 61000-6-2 Electromagnetic fieldsIEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN IEC 61000-6-2 Fast transients (burst)IEC 61000-4-4 Criterion B, Supply lines: ±2 kV, Signal/data lines: ±2 kV | |
| Immunity test in accordance with EN IEC 61000-6-2 Transient overvoltage (surge)IEC 61000-4-5 Criterion B, supply lines: ±0.5 kV, signal/data cables: ±1 kV | |
| Immunity test in accordance with EN IEC 61000-6-2 Conducted interferenceIEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN IEC 61000-6-4 Class A |
| Mounting type | DIN rail mounting |
| Item number | 1136419 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRA |
| Product key | DRADBA |
| GTIN | 4063151072230 |
| Weight per piece (including packing) | 3,062 g |
| Weight per piece (excluding packing) | 2,000 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
ETIM
| ETIM 10.0 | EC000236 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | fb620ac8-c3b8-42b6-9454-fafe7da884fb |
| EF3.1 Climate Change | |
| CO2e kg | 114.5 kg CO2e |
Compatible products
-
SD FLASH 2GB PLCNEXT MEMORY - Program/configuration memory 1043501
-
SD FLASH 8GB PLCNEXT MEMORY - Program/configuration memory 1061701
-
SD FLASH 16GB PLCNEXT MEM LIC - Program/configuration memory 1831737
-
SD FLASH 32GB PLCNEXT MEMORY LIC - Program/configuration memory 1151111
-
SD FLASH PLCNEXT MEMORY LIC CFG - Program/configuration memory 1308064
-
PLCNEXT ENGINEER - Programming software 1046008
-
RFC FAN MODULE - Fan 2404085
-
FL SFP SX - Media module 2891754
-
FL SFP LH - Media module 2989912
-
FOC-LC:PA-LC:PA-OM2:D01/1 - FO patch cable 1115633
-
FOC-LC:PA-LC:PA-OM2:D01/2 - FO patch cable 1115634
-
FOC-LC:PA-LC:PA-OM2:D01/5 - FO patch cable 1115637
-
FOC-LC:PA-LC:PA-OS2:D01/1 - FO patch cable 1115636
-
FOC-LC:PA-LC:PA-OS2:D01/2 - FO patch cable 1115629
-
FOC-LC:PA-LC:PA-OS2:D01/5 - FO patch cable 1115626
-
PLCNEXT TECHNOLOGY TOOLCHAIN - Programming software 1639782
Your advantages
Real-time-capable Linux operating system for deterministic and reliable execution of time-critical processes
Supports numerous protocols such as: HTTP, HTTPS, FTP, OPC UA, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc. – for smooth communication with IT systems
Direct connection to the Proficloud, the PLCnext Store and any cloud platforms – for seamless IoT integration of your applications
Support for numerous fieldbus protocols (PROFINET, Modbus TCP/RTU, Ethernet/IP, etc.) for easy integration into existing automation technology systems and installations
Maximum design freedom thanks to the combination of classic PLC programming with modern high-level languages such as C++, C#, or Python
Meets the highest security requirements of industrial automation – for the protection of your applications and data
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates