ILC 151 GSM LICENCE PACKAGE
-
System package
2400268
ILC 151 GSM LICENCE PACKAGE includes ILC 151 GSM ETH (Item No. 2700977) and SD FLASH 512MB APPLIC A (Item No. 2701799).
Product details
| Product type | System package |
| Type | modular |
| Display | |
| Diagnostics display | no |
| Retentive data storage | 48 kByte (NVRAM) |
| IEC 61131 runtime system | |
| Program memory | 512 kByte (43 K instructions (IL)) |
| Data storage system | 512 kByte |
| Number of control tasks | 8 |
| INTERBUS-Master | |
| Amount of process data | max. 4096 bit (INTERBUS) |
| Amount of process data (INTERBUS input/output data) | max. 4096 bit (INTERBUS) |
| Amount of process data (Modbus/TCP client) | max. 16384 bit (internal Modbus /TCP client) |
| Number of supported devices | max. 128 |
| Number of devices with parameter channel | max. 16 |
| Number of supported branch terminals with remote bus branch | max. 3 |
| Modbus/TCP-Client | |
| Amount of process data | max. 16384 bit (internal Modbus /TCP client) |
| Number of Modbus/TCP clients | max. 8 later than FW 4.42 |
| Function | |
| Diagnostics display | no |
| Redundancy function | no |
| Functionality | |
| Programming tool | PC Worx |
| PC Worx Express | |
| System requirements | |
| Configuration tool | Config+ Version 1.01 or later |
| Diagnostics tool | DIAG+ |
| Runtime system | eCLR |
| Application interface | OPC |
| Real-time clock | |
| Description realtime clock | integrated (rechargeable battery buffered) |
| Potentials | |
| Supply voltage | 7.5 V DC ±5 % |
| Power supply | max. 0.8 A DC (observe derating) |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % |
| Power supply | 0.5 A DC (observe derating) |
| Potentials | |
| Supply voltage | 24 V DC ±20 % (in accordance with EN 61131-2) |
| Power supply | max. 8 A DC (sum of UM + US) |
| Current draw | max. 8 A DC |
| Potentials | |
| Supply voltage | 24 V DC -20 % / +20 % (in accordance with EN 61131-2) |
| Power supply | max. 8 A (sum of UM + US) |
| Current draw | max. 8 A DC |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 1 NPN/PNP |
| Number of inputs | 16 |
| Connection method | Inline potential distributor |
| Connection technology | 2-, 3-, 4-conductor |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-, 4-conductor |
| Number of outputs | 4 |
| Maximum output current per channel | 500 mA |
| Mounting type | DIN rail mounting |
| Item number | 2400268 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRA |
| Product key | DRAAAA |
| GTIN | 4055626006543 |
| Weight per piece (including packing) | 375 g |
| Weight per piece (excluding packing) | 355 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 39121421 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead|7439-92-1 (CAS: n/a) |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates