The ILC 151 ETH/XC is a reliable compact controller for the Inline I/O system. The controller uses directly alignable Inline I/O modules and also is notable for supporting a number of Ethernet-based protocols such as Modbus/TCP or PROFINET.
ILC 151 ETH/XC
-
Controller
2701141
Inline controller for use under harsh ambient conditions, with Ethernet interface for coupling to other controllers and systems, with programming options according to IEC 61131-3, complete with connector and labeling field.
Free download available.
Downloads
Product details
| Utilization restriction | |
| CCCex note | Use in potentially explosive areas is not permitted in China. |
| Product type | Controller |
| Product family | Inline-Controller |
| Type | modular |
| Display | |
| Diagnostics display | no |
| Processor | AlteraNios® II 64 MHz |
| Clock frequency | 64 MHz |
| IEC 61131 runtime system | |
| Program memory | 256 kByte |
| Retentive data storage | 8 kByte (NVRAM) |
| Data storage system | 256 kByte |
| Number of data blocks | depending on data storage |
| Number of control tasks | 8 |
| System limits | |
| Amount of process data (INTERBUS input/output data) | max. 4096 bit (INTERBUS) |
| Amount of process data (Modbus/TCP client) | max. 16384 bit (internal Modbus /TCP client) |
| Number of supported devices (INTERBUS) | max. 128 |
| Number of Modbus/TCP clients | max. 8 later than FW 4.42 |
| Number of local bus devices that can be connected (INTERBUS) | max. 63 (observe current consumption) |
| Number of devices with parameter channel | max. 16 |
| Number of supported branch terminals with remote bus branch | max. 3 |
| PROFINET | |
| Device function | PROFINET device |
| Specification | 2.2 |
| Number of slots | 1 |
| Device ID | 007Ehex / 126dez |
| Vendor ID | 00B0hex / 176dez |
| Function | |
| Diagnostics display | no |
| Redundancy function | no |
| Safety function | no |
| Programming data | |
| Register length (master) | 512 Byte |
| Functionality | |
| Programming tool | PC Worx |
| PC Worx Express | |
| Programming languages supported | Instruction list (IL) |
| Symbolic flowchart (SFC) | |
| Ladder diagram (LD) | |
| Function block diagram (FBD) | |
| Structured text (ST) | |
| System requirements | |
| Configuration tool | Config+ Version 1.01 or later |
| Diagnostics tool | DIAG+ |
| Runtime system | eCLR |
| Application interface | OPC |
| Transmission medium | Copper |
| Real-time clock | |
| Realtime clock | yes |
| Description realtime clock | 8.5 s/day not integrated |
| Power reserve | max. 240 h (at 25 °C) |
| Potentials: 24 V supply UILC | |
| Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Current draw | 80 mA (without connected I/O terminal blocks) |
| Potentials: 7.5 V communications power UL (potential jumper) | |
| Supply voltage | 7.5 V DC ±5 % |
| Power supply | max. 0.8 A DC (observe derating) |
| Potentials: 24 V analog supply UANA (potential jumper) | |
| Supply voltage | 24 V DC -15 % / +20 % |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | 0.5 A DC (observe derating) |
| Potentials: 24 V main supply UM | |
| Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A DC (sum of UM + US) |
| Current draw | max. 8 A DC |
| 6 mA (without sensors) | |
| Potentials: 24 V segment supply US | |
| Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Power supply | max. 8 A (sum of UM + US) |
| Current draw | max. 8 A DC |
| 10 mA (without actuators) | |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | EN 61131-2 type 1 NPN/PNP |
| Number of inputs | 8 |
| Cable length | max. 30 m |
| Connection method | Inline potential distributor |
| Connection technology | 2-, 3-, 4-conductor |
| Input voltage range | -0.5 V ... 30 V |
| Input voltage range "0" signal | -0.5 V ... 5 V |
| Input voltage range "1" signal | 15 V ... 30 V |
| Nominal input current at UIN | typ. 7 mA |
| max. 15 mA | |
| Input filter time | typ. 5 ms (Signal change 01) |
| typ. 5 ms (Signal change 10) | |
| Digital: | |
| Output name | Digital outputs |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-, 4-conductor |
| Number of outputs | 4 |
| Maximum output current per channel | 500 mA |
| Maximum output current per module / terminal block | 2 A |
| Nominal load, lamp | 12 W |
| Nominal load, ohmic | 12 W |
| Behavior with inductive overload | Output can be destroyed |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Web server | yes |
| Ethernet 10Base-T/100Base-TX | |
| Bus system | RJ45 |
| Number of interfaces | 1 |
| Connection method | RJ45 jack |
| Transmission speed | 10/100 Mbps |
| No. of channels | 1 |
| INTERBUS local bus (master) | |
| Number of interfaces | 1 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kBaud / 2 MBaud (can be switched) |
| Parameterization/operation/diagnostics | |
| Bus system | RS-232 |
| Number of interfaces | 1 |
| Connection method | 6-pos. MINI DIN socket (PS/2) |
| Transmission speed | max. 115.2 kbps |
| Transmission physics | Copper |
| No. of channels | 1 |
| Width | 80 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Color | green (RAL 6021) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2) |
| Shock | 25g, Criterion 1, according to IEC 60068-2-27 |
| Vibration (operation) | 5g |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Sulfur dioxide (SO2) 10 ±0.3 ppm (test duration: 10 days), hydrogen sulfide (H2S) 1 ±0.3 ppm (test duration: 4 days), both at 25°C and with 75% humidity |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electrostatic discharge (ESD)EN 61000-4-2/IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electromagnetic fieldsEN 61000-4-3/IEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Fast transients (burst)EN 61000-4-4/IEC 61000-4-4 Criterion A, all interfaces ±1 kVCriterion B, all interfaces ±2 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Transient overvoltage (surge)EN 61000-4-5/IEC 61000-4-5 Criterion B, supply lines DC: 0.5 kV/0.5 kV (symmetrical/asymmetrical), fieldbus cable shield 1 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Conducted interferenceEN 61000-4-6/IEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN 61000-6-4/IEC 61000-6-4 EN 55011 Class A |
| Mounting type | DIN rail mounting |
| Item number | 2701141 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRA |
| Product key | DRAAAA |
| GTIN | 4046356712361 |
| Weight per piece (including packing) | 363.5 g |
| Weight per piece (excluding packing) | 345.3 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
-
SD FLASH 512MB - Program/configuration memory 2988146
-
SD FLASH 512MB APPLIC A - Program/configuration memory 2701799
-
SD FLASH 512MB PDPI BASIC - Program/configuration memory 2701800
-
SD FLASH 512MB PDPI PRO - Program/configuration memory 2701801
-
SD FLASH 2GB - Program/configuration memory 2988162
-
SD FLASH 2GB APPLIC A - Program/configuration memory 2701190
-
AX OPC SERVER - Driver and interface software 2985945
-
IPASSIGN - Software 2701094
-
RESY+ - Function block 2400295
-
PC WORX UA SERVER-PLC 10 - Driver and interface software 2402684
-
PC WORX UA SERVER-PLC 40 - Driver and interface software 2402685
-
PC WORX UA SERVER-PLC 80 - Driver and interface software 2402686
Your advantages
Memory extendable by up to 2 GB via plug-in SD card
Free engineering with PC Worx Express (IEC 61131-3)
Complete INTERBUS master (4096 I/O points)
PROFINET-Device
Modbus/TCP-Client
Integrated FTP and HTML5 web server
Numerous protocols supported such as: HTTP, FTP, SNTP, SNMP, SMTP, SQL, MySQL, etc.
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates