cUL Recognized
Approval ID: E238705| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 3 A | |||
UL Recognized
Approval ID: E238705| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 3 A | |||
VARIOFACE output module, with 32 miniature relays, 1 N/O contact each, plugged, for 24 V DC (incl. relay)
| Product type | Interface module |
| No. of channels | 32 |
| Operating mode | 100% operating factor |
| Mechanical service life | 2x 107 cycles |
| Compatible components | Miniature relay, REL-MR-G 24/1 |
| With components | yes |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Rated insulation voltage | 300 V AC |
| Rated surge voltage | 4 kV (Basic insulation) |
| Supported controller SIEMENS S7-1500 | |
| Suitable I/O card | 6ES7521-1BL00-0AB0 |
| 6ES7522-1BL00-0AB0 | |
| 6ES7522-1BL01-0AB0 | |
| Supported controller SIEMENS S7-400 | |
| Suitable I/O card | 6ES7422-1BL00-0AA0 |
| 6ES7422-7BL00-0AB0 | |
| Supported controller ALLEN-BRADLEY PLC 5 | |
| Suitable I/O card | 1771 OBN |
| Supported controller EMERSON DeltaV | |
| Suitable I/O card | VE4002S1T2B6 |
| Supported controller GE-FANUC RX3i | |
| Suitable I/O card | IC694MDL754 |
| Supported controller HONEYWELL Experion PKS C200 | |
| Suitable I/O card | TC-ODD 321 |
| Supported controller MITSUBISHI MELSEC L | |
| Suitable I/O card | LY41PT1P |
| LY42PT1P | |
| Supported controller MITSUBISHI MELSEC Q | |
| Suitable I/O card | QY81P |
| QY82P | |
| Supported controller SCHNEIDER ELECTRIC Modicon TSX QUANTUM | |
| Suitable I/O card | DDO 353 |
| Supported controller SIEMENS S7-300 / ET 200 M | |
| Suitable I/O card | 6ES7322-1BL00-0AA0 |
| Supported controller SIEMENS ET 200SP HA | |
| Suitable terminal block | 6DL1193-6TP00-0BH1 |
| 6DL1193-6TP00-0DH1 | |
| 6DL1193-6TP00-0BM1 | |
| 6DL1193-6TP00-0DM1 | |
| Suitable I/O module | 6DL1131-6BL00-0PH1 (Terminal Block H1/M1) |
| 6DL1132-6BL00-0PH1 (Terminal Block H1/M1) | |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.8 ... 1.1 |
| Input voltage range | 19.2 V DC ... 26.4 V DC |
| Typical input current at UN | 6.5 mA |
| Typical response time | 5 ms |
| Typical release time | 15 ms |
| Protective circuit | Freewheeling diode; Freewheeling diode |
| Reverse polarity protection; Polarity protection diode | |
| Operating voltage display | Green LED |
| Status display/channel | Yellow LED |
| Compatible components | Miniature relay, REL-MR-G 24/1 |
| Switching | |
| Contact switching type | 1 N/O contact |
| Type of switch contact | Double contact |
| Contact material | AgNi, 5 µm hard gold-plated |
| Maximum switching voltage | 250 V AC |
| 125 V DC | |
| Minimum switching voltage | 5 V |
| Limiting continuous current | 3 A |
| Maximum inrush current | 5 A |
| Min. switching current | 1 mA |
| Interrupting rating (ohmic load) max. | 72 W (24 V DC) |
| 60 W (48 V DC) | |
| 50 W (60 V DC) | |
| 50 W (110 V DC) | |
| 750 VA (250 V AC) | |
| Error detection (line break / short-circuit) | no |
| Controller level | |
| Connection method | IDC/FLK pin strip |
| Number of connections | 1 |
| Number of positions | 50 |
| Pitch | 2.54 mm |
| Field level | |
| Connection method | Screw connection |
| Stripping length | 6 mm |
| Screw thread | M3 |
| Number of connections | 64 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 16 |
| Supply | |
| Connection method | Screw connection |
| Stripping length | 6 mm |
| Screw thread | M3 |
| Number of connections | 4 |
| Number of positions | 2 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Status display present | yes |
| Width | 202.5 mm |
| Height | 77 mm |
| Depth | 52.5 mm |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP00 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | EN 61010-2-201 |
| IEC 60664 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | Observe the maximum switching power of the relays used |
| Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
| Notes on operation | The outputs are not suitable for switching different line conductors. The sum of the switching voltages used for adjacent outputs must not exceed the rated insulation voltage value |
| Notes on operation | The necessary requirements for insulation (basic insulation or reinforced insulation) from adjacent modules (in DIN-rail direction) must be realized by applying suitable measures (e. g., partition plates). |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2979472 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DK2 |
| Product key | DK2191 |
| GTIN | 4017918130367 |
| Weight per piece (including packing) | 459 g |
| Weight per piece (excluding packing) | 403.83 g |
| Customs tariff number | 85364190 |
| Country of origin | DE |
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
| ETIM 9.0 | EC002780 |
| UNSPSC 21.0 | 39121400 |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 3 A | |||
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 3 A | |||
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: n/a) |
| Lead (CAS: 7439-92-1) | |
| SCIP | 1075b1cd-56c1-4dc4-a6c1-a3443c2e5644 |