UM- D37SUB/M/HC3/16DI/MR/SI/MT
-
Active module
2900066
16-channel relay module for Honeywell C300 input modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A screw connection with knife disconnection is available in the field. Module width: 343 mm
Product details
| Product type | Interface module |
| No. of channels | 16 |
| Operating mode | 100% operating factor |
| Mechanical service life | approx. 2x 107 cycles |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (1.2/50 μs) |
| Supported controller: HONEYWELL Experion PKS C300/C-Series | |
| Suitable I/O card | TDIL01 (non-redundant) |
| TDIL11 (redundant) | |
| TDIL51 (non-redundant) | |
| Nominal input voltage UN | 48 V DC |
| Input voltage range in reference to UN | 0.85 ... 1.1 |
| Input voltage range | 40.8 V DC ... 52.8 V DC |
| Typical input current at UN | 6.5 mA |
| Typical response time | 5 ms |
| Typical release time | 7 ms |
| Protective circuit | Fuse |
| Freewheeling diode | |
| Reverse polarity protection | |
| Status display/channel | Yellow LED |
| Switching | |
| Contact switching type | 1 N/O contact |
| Type of switch contact | Single contact |
| Contact material | Ag alloy, hard gold-plated |
| Maximum switching voltage | 36 V DC (60 V DC with damaged gold coating) |
| Minimum switching voltage | 100 mV (12 V DC with damaged gold coating) |
| Limiting continuous current | 50 mA (500 mA with damaged gold coating) |
| Min. switching current | 1 mA (10 mA with damaged gold coating) |
| Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
| Controller level | |
| Connection method | D-SUB pin strip |
| Number of connections | 1 |
| Number of positions | 37 |
| Field level | |
| Connection method | Screw connection with disconnect knife |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Control side | |
| Connection method | Flat-ribbon cable connector in acc. with IEC 60603-13 |
| Number of connections | 1 |
| Number of positions | 50 |
| Status display present | yes |
| Width | 344 mm |
| Height | 126 mm |
| Depth | 66 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Degree of protection (Installation location) | ≥ IP54 (Installation location) |
| Ambient temperature (operation) | -15 °C ... 50 °C |
| Ambient temperature (storage/transport) | -15 °C ... 50 °C |
| Altitude | ≤ 2000 m |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2900066 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK2A8H |
| GTIN | 4046356362795 |
| Weight per piece (including packing) | 1.08 kg |
| Weight per piece (excluding packing) | 1 kg |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 6a902f2e-bd33-4ea4-a796-6adad81b93f9 |
Compatible products
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates