UM-D37M/16R-240AC/DI/C3/R
-
Active module
2906906
VARIOFACE 16-channel module enhances the capabilities of Honeywell Experion LX digital input IOTA's, enabling the use of (240 V AC) digital input signals with (24 V DC) Experion LX systems
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Interface module |
| No. of channels | 16 |
| Operating mode | 100% operating factor |
| Mechanical service life | 2x 107 cycles |
| With components | yes |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Supported controller: HONEYWELL Experion LX Series 8 | |
| Suitable I/O card | TDILA1 |
| TDILB1 | |
| Nominal input voltage UN | 240 V AC |
| Input voltage range in reference to UN | 0.8 ... 1.1 |
| Typical input current at UN | 3 mA |
| Typical response time | 7 ms |
| Typical release time | 15 ms |
| Protective circuit | Freewheeling diode; Freewheeling diode |
| Status display/channel | Yellow LED |
| Switching | |
| Contact switching type | 1 N/O contact (double contact) |
| Contact material | AgNi, 5 µm hard gold-plated |
| Maximum switching voltage | 30 V AC |
| 36 V DC | |
| Minimum switching voltage | 100 mV |
| Limiting continuous current | 50 mA |
| Min. switching current | 1 mA |
| Controller level | |
| Connection method | D-SUB connector |
| Number of connections | 1 |
| Number of positions | 37 |
| Field level | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Status display present | yes |
| Dimensional drawing |
|
| Width | 184 mm |
| Height | 142.3 mm |
| Depth | 65.2 mm |
| Color | black (RAL 9005) |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 60 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | < 2000 m |
| Permissible humidity (operation) | < 90 % |
| Permissible humidity (storage/transport) | < 90 % |
| Mounting type | DIN rail mounting |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2906906 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | CK2 |
| Product key | DK219H |
| GTIN | 4055626163444 |
| Weight per piece (including packing) | 597.2 g |
| Weight per piece (excluding packing) | 597 g |
| Customs tariff number | 85371098 |
| Country of origin | US |
ECLASS
| ECLASS-13.0 | 27141152 |
ETIM
| ETIM 9.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 2c42149a-9708-4f64-8d46-0dfb0b68adb3 |
Compatible products
-
CABLE-D37SUB/B/B/ 100/KONFEK/S - Cable 2305509
-
CABLE-D37SUB/B/B/ 200/KONFEK/S - Cable 2305512
-
CABLE-D37SUB/B/B/ 300/KONFEK/S - Cable 2305525
-
CABLE-D37SUB/B/B/ 400/KONFEK/S - Cable 2900759
-
CABLE-D37SUB/B/B/ 600/KONFEK/S - Cable 2900760
-
CABLE-D37SUB/B/B/ 800/KONFEK/S - Cable 2900761
-
CABLE-D37SUB/B/B/1000/KONFEK/S - Cable 2900762
-
CABLE-D37SUB/B/B/1500/KONFEK/S - Cable 2900763
-
CABLE-D37SUB/B/B/2000/KONFEK/S - Cable 2900764
-
CABLE-D37SUB/B/B/2500/KONFEK/S - Cable 2902074
-
CABLE-D37SUB/B/B/3000/KONFEK/S - Cable 2902075
-
CABLE-D37SUB/B/B/3500/KONFEK/S - Cable 2902076
-
CABLE-D37SUB/B/B/4000/KONFEK/S - Cable 2902077
-
CABLE-D37SUB/B/B/HF/S/ 1,0M - Cable 2908516
-
CABLE-D37SUB/B/B/HF/S/ 2,0M - Cable 2908517
-
CABLE-D37SUB/B/B/HF/S/ 3,0M - Cable 2908518
-
CABLE-D37SUB/B/B/HF/S/10,0M - Cable 2908522
-
CABLE-D37SUB/B/B/HF/S/15,0M - Cable 2908523
-
CABLE-D37SUB/B/B/HF/S/20,0M - Cable 2908525
-
CABLE-D37SUB/B/B/HF/S/25,0M - Cable 2908526
-
CABLE-D37SUB-B-B-HF-S/... - Cable 1075563
-
REL-MR- 60DC/21AU - Single relay 2961134
Your advantages
UM-PRO housing
DIN rail mounting, includes grounding foot
Per channel LED (coil) signal indication
Provides isolation between 240 V field devices and 24 V controller
Per channel configuration for NO or NC contacts
Designed to be mounted on the right side of the cabinet
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates