EAC
Approval ID: RU*-DE.*08.B.01829*CSA
Approval ID: LR 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 250 V | 4 A | |||
32-channel relay module with a screw connection and redundant voltage supply. Suitable for Yokogawa ADV551 and ADV561 cards.
| Product type | Interface module |
| No. of channels | 32 |
| Insulation characteristics: Air clearances and creepage distances, input/output | |
| Insulation | Safe isolation, reinforced insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Insulation characteristics: Air and creepage distances, output/output | |
| Insulation | Basic insulation |
| Overvoltage category | III |
| Pollution degree | 2 |
| Air clearances and creepage distances, input/output | |
| Rated insulation voltage | 300 V |
| Rated surge voltage | 6 kV (1.2/50 μs) |
| Air and creepage distances, output/output | |
| Rated insulation voltage | 260 V |
| Rated surge voltage | 4 kV (1.2/50 μs) |
| Supported controller: YOKOGAWA CS3000 CentumVP | |
| Suitable I/O card | ADV551 |
| ADV561 | |
| Supported controller: YOKOGAWA STARDOM | |
| Suitable I/O card | NFDV551 |
| NFDV561 | |
| Nominal input voltage UN | 24 V DC |
| Input voltage range in reference to UN | 0.9 ... 1.1 |
| Input voltage range | 21.6 V DC ... 26.4 V DC |
| Typical input current at UN | 9 mA (per relay) |
| Protective circuit | Damping diode, polarity protection; Damping diode, polarity protection diode |
| Status display/channel | Yellow LED |
| Switching | |
| Contact switching type | 1 N/O contact |
| Contact material | AgSnO, hard gold-plated |
| Maximum switching voltage | 250 V AC |
| Limiting continuous current | 50 mA |
| Min. switching current | 10 mA |
| Interrupting rating (ohmic load) max. | 1.2 W (at 24 V DC) |
| Switching: when the gold layer is destroyed | |
| Note | the following values are applicable if a gold layer is destroyed |
| Maximum switching voltage | 250 V AC/DC |
| Minimum switching voltage | 5 V (at 100 mA) |
| Limiting continuous current | 4 A (for 100% ED 2 A per channel) |
| Interrupting rating (ohmic load) max. | 96 W (at 24 V DC) |
| 20 W (at 48 V DC) | |
| 18 W (at 60 V DC) | |
| 23 W (at 110 V DC) | |
| 40 W (at 220 V DC) | |
| 1000 VA (for 250 V AC) | |
| Field level | |
| Connection method | Screw connection |
| Number of positions | 32 |
| Conductor cross-section rigid | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Controller level | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 1 |
| Number of positions | 50 |
| Note | Usable system cables: Phoenix Contact YUC50, Yokogawa AKB331 |
| Tightening torque | 0.5 Nm |
| Power supply | |
| Connection method | Screw connection |
| Number of positions | 6 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 26 ... 14 |
| Status display present | yes |
| Dimensional drawing |
|
| Width | 240 mm |
| Height | 126 mm |
| Depth | 65 mm |
| Ambient conditions | |
| Degree of protection | IP00 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | < 2000 m |
| Air clearances and creepage distances, input/output | |
| Standards/regulations | EN 61010-2-201 |
| Air and creepage distances, output/output | |
| Standards/regulations | EN 61010-2-201 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | Observe the maximum switching power of the relays used |
| Notes on operation | Do not connect adjacent channels to SELV/ PELV and voltages dangerous to the touch. |
| Notes on operation | The outputs are not suitable for switching different line conductors. The sum of the switching voltages used for adjacent outputs must not exceed the rated insulation voltage value |
| Notes on operation | The necessary requirements for insulation (basic insulation or reinforced insulation) from adjacent modules (in DIN-rail direction) must be realized by applying suitable measures (e. g., partition plates). |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2311373 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK219N |
| GTIN | 4046356317740 |
| Weight per piece (including packing) | 831.2 g |
| Weight per piece (excluding packing) | 831.2 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
| ETIM 10.0 | EC002780 |
| UNSPSC 21.0 | 39121400 |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 250 V | 4 A | |||
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 1420d905-5dd7-4b8c-a939-1e250b931d71 |