UM-2KS50/DI32/CS/Z/SO180
-
Passive module
2311360
32-channel digital input module with spring-cage connection and redundant voltage supply. Suitable for Yokogawa ADV151 and ADV161 cards.
Product details
| No. of channels | 32 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Nominal voltage UN | 24 V DC ±10 % |
| Max. current carrying capacity per branch | 100 mA |
| Rated surge voltage | 0.5 kV |
| Supported controller YOKOGAWA CS3000 CentumVP | |
| Suitable I/O card | ADV151 |
| ADV161 | |
| Supported controller YOKOGAWA STARDOM | |
| Suitable I/O card | NFDV151 |
| NFDV161 | |
| Field level | |
| Connection method | Spring-cage connection |
| Number of positions | 32 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| Controller level | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 2 |
| Number of positions | 50 |
| Note | Usable system cables: Phoenix Contact YUC50, Yokogawa AKB331 |
| Tightening torque | 0.5 Nm |
| Connection method | Screw connection |
| Number of connections | 1 |
| Number of positions | 6 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 14 |
| HART connector | |
| Connection method | HART connector |
| Number of connections | 1 |
| Number of positions | 26 |
| Status display present | yes |
| Item dimensions | |
| Width | 215.5 mm |
| Height | 125.4 mm |
| Depth | 70.8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | Voltage monitoring on the module does not work in combination with upstream HESILED fuse terminal blocks with integrated LED display. |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2311360 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK218N |
| GTIN | 4046356317733 |
| Weight per piece (including packing) | 617 g |
| Weight per piece (excluding packing) | 300 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | ab711c86-cc23-42bc-bd80-f27d3dd36045 |
Compatible products
-
FLK-MIL50/EZ-DR/KS/1500/YCS - Cable 2314817
-
FLK-MIL50/EZ-DR/KS/2000/YCS - Cable 2314820
-
FLK-MIL50/EZ-DR/KS/3000/YCS - Cable 2901018
-
FLK-MIL50/EZ-DR/KS/3500/YCS - Cable 2901019
-
FLK-MIL50/EZ-DR/KS/4000/YCS - Cable 2901020
-
FLK-MIL50/EZ-DR/KS/4500/YCS - Cable 2902909
-
FLK-MIL50/EZ-DR/KS/8000/YCS - Cable 2321868
-
FLK-MIL50/EZ-DR/KS/ 200/YCS - Cable 2314590
-
FLK-MIL50/EZ-DR/KS/ 300/YCS - Cable 2314781
-
FLK-MIL50/EZ-DR/KS/ 400/YCS - Cable 2314794
-
FLK-MIL50/EZ-DR/KS/1000/YCS - Cable 2314804
-
FLK-MIL50/EZ-DR/KS/1200/YCS - Cable 2909875
-
FLK 50-PA/EZ-DR/KS/ 200/YUC - Front adapter 2314299
-
FLK 50-PA/EZ-DR/KS/ 300/YUC - Front adapter 2314309
-
FLK 50-PA/EZ-DR/KS/ 400/YUC - Front adapter 2314312
-
FLK 50-PA/EZ-DR/KS/ 500/YUC - Front adapter 2321499
-
FLK 50-PA/EZ-DR/KS/ 600/YUC - Front adapter 2314927
-
FLK 50-PA/EZ-DR/KS/ 700/YUC - Front adapter 2321509
-
FLK 50-PA/EZ-DR/KS/ 800/YUC - Front adapter 2314930
-
FLK 50-PA/EZ-DR/KS/ 900/YUC - Front adapter 2321512
-
FLK 50-PA/EZ-DR/KS/1000/YUC - Front adapter 2314325
-
FLK 50-PA/EZ-DR/KS/1100/YUC - Front adapter 2321389
-
FLK 50-PA/EZ-DR/KS/1200/YUC - Front adapter 2321525
-
FLK 50-PA/EZ-DR/KS/1500/YUC - Front adapter 2314338
-
FLK 50-PA/EZ-DR/KS/1700/YUC - Front adapter 2321541
-
FLK 50-PA/EZ-DR/KS/1900/YUC - Front adapter 2321567
-
FLK 50-PA/EZ-DR/KS/2000/YUC - Front adapter 2314503
-
FLK 50-PA/EZ-DR/KS/2500/YUC - Front adapter 2314516
-
FLK 50-PA/EZ-DR/KS/3000/YUC - Front adapter 2314529
-
FLK 50-PA/EZ-DR/KS/5000/YUC - Front adapter 2318981
-
FLK 50-PA/EZ-DR/HF/KS/ 200/YUC - Front adapter 2904740
-
FLK 50-PA/EZ-DR/HF/KS/ 300/YUC - Front adapter 2904741
-
FLK 50-PA/EZ-DR/HF/KS/ 400/YUC - Front adapter 2904742
-
FLK 50-PA/EZ-DR/HF/KS/ 500/YUC - Front adapter 2904636
-
FLK 50-PA/EZ-DR/HF/KS/ 600/YUC - Front adapter 2904743
-
FLK 50-PA/EZ-DR/HF/KS/ 700/YUC - Front adapter 2904744
-
FLK 50-PA/EZ-DR/HF/KS/ 800/YUC - Front adapter 2904745
-
FLK 50-PA/EZ-DR/HF/KS/ 900/YUC - Front adapter 2904746
-
FLK 50-PA/EZ-DR/HF/KS/1000/YUC - Front adapter 2904637
-
FLK 50-PA/EZ-DR/HF/KS/1500/YUC - Front adapter 2904638
-
FLK 50-PA/EZ-DR/HF/KS/2000/YUC - Front adapter 2904487
-
FLK 50-PA/EZ-DR/HF/KS/2500/YUC - Front adapter 2904639
-
FLK 50-PA/EZ-DR/HF/KS/3000/YUC - Front adapter 2904640
-
FLK 50-PA/EZ-DR/HF/KS/3500/YUC - Front adapter 2904641
-
FLK 50-PA/EZ-DR/HF/KS/4000/YUC - Front adapter 2904642
-
FLK 50-PA/EZ-DR/HF/KS/4500/YUC - Front adapter 2904643
-
FLK 50-PA/EZ-DR/HF/KS/5000/YUC - Front adapter 2904644
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates