EAC
Approval ID: RU*-DE.*08.B.01829*CSA
Approval ID: LR 13631| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 0.1 A | |||
16-channel analog input/output module with spring-cage connection. Suitable for Yokogawa AAI141, AAI143 and AAI543 cards.
Every channel can be switched between the output and the input. Connection option for HART multiplexers.
| Product type | Interface module |
| No. of channels | 16 |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (DC) | 24 V DC |
| Current (per branch) | ≤ 0.1 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV (1.2/50 μs) |
| Supported controller YOKOGAWA CS3000 CentumVP | |
| Suitable I/O card | AAI543 |
| AAI141 | |
| AAI143 | |
| Supported controller YOKOGAWA STARDOM | |
| Suitable I/O card | NFAI543 |
| NFAI141 | |
| NFAI143 | |
| Connection 1 (control level) | |
| Connection method | Yokogawa, KS compatible |
| Number of connections | 2 |
| Number of positions | 40 |
| Note | Usable system cables: Phoenix Contact YUC40, Yokogawa KS1 |
| Tightening torque | 0.5 Nm |
| Pitch | 2.54 mm |
| Connection 2 (field level) | |
| Connection method | Spring-cage connection |
| Stripping length | 7.5 mm |
| Number of positions | 32 |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| 0.25 mm² ... 1.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 14 |
| Pitch | 5.08 mm |
| Connection 3 (HART connector) | |
| Connection method | HART connector |
| Number of connections | 1 |
| Number of positions | 26 |
| Pitch | 1.27 mm |
| Status display present | no |
| Item dimensions | |
| Width | 107.5 mm |
| Height | 125.4 mm |
| Depth | 61.8 mm |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≤ IP54 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2311344 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK218N |
| GTIN | 4046356317719 |
| Weight per piece (including packing) | 284.4 g |
| Weight per piece (excluding packing) | 163.4 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
| ETIM 9.0 | EC002780 |
| UNSPSC 21.0 | 39121400 |
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| keine | ||||
| 24 V | 0.1 A | |||
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | e3facb1b-d325-49b5-bd1e-17005ffe53d6 |