PLC-V8L/D15S/OUT
-
System connection
1104789
V8 adapter for 8 x PLC-INTERFACE (14 mm), connection 1: D-SUB pin strip 1x 15-position, connection 2: Plug-in connection (Can be snapped onto 8x PLC-INTERFACE terminals), connection 3: Screw connection 1x 2-position, number of channels: 8, control logic: positive switching
This product needs further products for operation.
Mandatory accessories
Product details
| Product type | Interface module |
| Product family | PLC-INTERFACE |
| Number of positions | 15 |
| No. of channels | 8 |
| Operating mode | 100% operating factor |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage range | 18 V DC ... 30 V DC |
| Current (per branch) | ≤ 1 A |
| Current (Power supply) | ≤ 3 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 50 V |
| Rated surge voltage | 0.5 kV (1.2/50 μs) |
| Supported controller: universal | |
| Suitable I/O card | universal |
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60807-2 |
| Connection method | D-SUB pin strip |
| Screw thread | UNC 4-40 |
| Number of connections | 1 |
| Number of positions | 15 |
| Insertion/withdrawal cycles | > 500 |
| Pitch | 2.74 mm |
| Connection 2 (field level) | |
| Connection method | Plug-in connection |
| Note | Can be snapped onto 8x PLC-INTERFACE terminals |
| Connection 3 (supply) | |
| Connection method | Screw connection |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of connections | 1 |
| Number of positions | 2 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| 0.25 mm² ... 2.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 2.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.2 mm² ... 1.5 mm² |
| 0.25 mm² ... 0.75 mm² (Ferrule without plastic sleeve) | |
| 0.5 mm² ... 1.5 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Pitch | 5 mm |
| Status display present | yes |
| Operating voltage display | Green LED |
| Item dimensions | |
| Width | 112.3 mm |
| Height | 41.02 mm |
| Depth | 49.89 mm |
| Color | gray (RAL 7042) |
| Flammability rating according to UL 94 | V0 |
| Ambient conditions | |
| Degree of protection (Module) | IP20 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| UL, USA/Canada | |
| Identification | Class I, Div. 2, Groups A, B, C, D T4 |
| UL, Canada | |
| Identification | Class I, Zone 2, Ex ec IIC Gc T4 X |
| UL, USA | |
| Identification | Class I, Zone 2, AEx ec IIC T4 |
| Shipbuilding approval | |
| Certificate | TAE0000196 |
| Shipbuilding data | |
| Temperature | D |
| Humidity | A |
| Vibration | C |
| EMC | B |
| Enclosure | Required protection according to the Rules shall be provided upon installation on board |
| Electromagnetic compatibility | Conformance with EMC directive |
| Low Voltage Directive | Conformance with Low Voltage Directive |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | Plug-on assembly |
| Assembly note | in rows with zero spacing |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 1104789 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK21D2 |
| GTIN | 4055626971049 |
| Weight per piece (including packing) | 129.8 g |
| Weight per piece (excluding packing) | 82.5 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Hexahydromethylphthalic anhydride (CAS: ) |
| Lead (CAS: 7439-92-1) | |
| SCIP | c65d6ba2-2bbd-4191-88fa-1a13f3dbf57a |
| EF3.1 Climate Change | |
| CO2e kg | 4.354 kg CO2e |
Compatible products
-
PLC-RSC- 24DC/ 1ICT/ACT - Relay module 1078680
-
PLC-RPT- 24DC/ 1ICT/ACT - Relay module 1078683
-
PLC-RPT- 24DC/ 1- 1/ACT - Relay module 1176847
-
PLC-BPT- 24DC/ 1IC/ACT - Relay base 2900260
-
PLC-RPT- 24DC/ 1IC/ACT - Relay module 2900298
-
PLC-RPT- 24DC/21-21 - Relay module 2900330
-
PLC-RSC- 24DC/21-21/EX - Relay module 2909509
-
PLC-RPT- 24DC/21-21/EX - Relay module 2909514
-
PLC-RSC-24DC/21HC/EX - Relay module 2909519
-
PLC-RPT-24DC/21HC/EX - Relay module 2909532
-
PLC-RSC- 24DC/21-21/MS - Relay module 2910502
-
PLC-RSC- 24DC/21-21AU/MS - Relay module 2910507
-
PLC-RSC- 24DC/21HC/MS - Relay module 2910514
-
PLC-RPT- 24DC/21-21/MS - Relay module 2910519
-
PLC-RSC- 24DC/21-21 - Relay module 2967060
-
PLC-RSC- 24DC/ 1- 1/ACT - Relay module 2967109
-
PLC-RSC- 24DC/21-21AU - Relay module 2967125
-
PLC-RSC- 24DC/ 1IC/ACT - Relay module 2967604
-
PLC-RSC- 24DC/21HC - Relay module 2967620
-
PLC-BSC- 24DC/ 1IC/ACT - Relay base 2967837
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates