FLKM-D25 SUB/B/KDS3-MT/TU810/P
-
Termination board
2304539
VARIOFACE module for ABB S800 I/O, with knife disconnect terminal blocks and specific marking (+1, B1, C1, +2, B2, C2, ... +8, B8, C8)
Product details
| Product type | Interface module |
| Number of positions | 25 |
| No. of channels | 2 |
| 4 | |
| 8 | |
| 16 | |
| Insulation characteristics: Air clearances and creepage distances | |
| Insulation | Functional insulation |
| Overvoltage category | II |
| Pollution degree | 2 |
| Operating voltage (AC) | ≤ 30 V AC |
| Operating voltage (DC) | ≤ 60 V DC |
| Current (per branch) | ≤ 2 A |
| Current (L1-, L2-) | ≤ 4 A |
| Current (L1+, L2+) | ≤ 8 A |
| Current (Pin 1, 14, 2, 15, 11, 24, 12, 25) | ≤ 4 A |
| Air clearances and creepage distances | |
| Rated insulation voltage | 63 V |
| Rated surge voltage | 0.6 kV (1.2/50 μs) |
| Supported controller: ABB S800 I/O | |
| Suitable I/O card | DI810 |
| DI811 | |
| DI818 | |
| DI830 | |
| DI831 | |
| DI840 | |
| DI885 | |
| DO814 | |
| DO818 | |
| AI810 | |
| AI815 | |
| AI845 | |
| Connection 1 (control level) | |
| Connection in acc. with standard | IEC 60807-2 |
| Connection method | D-SUB socket strip |
| Screw thread | UNC 4-40 |
| Number of connections | 1 |
| Number of positions | 25 |
| Insertion/withdrawal cycles | > 500 |
| Pitch | 2.77 mm |
| Connection 2 (field level) | |
| Connection method | Screw connection with disconnect knife |
| Stripping length | 8 mm |
| Screw thread | M3 |
| Number of positions | 32 |
| Conductor cross-section rigid | 0.2 mm² ... 4 mm² |
| Conductor cross-section rigid (2 conductors with same cross section) | 0.2 mm² ... 1 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 4 mm² |
| 0.25 mm² ... 2.5 mm² (Ferrule without plastic sleeve) | |
| 0.25 mm² ... 1.5 mm² (Ferrule with plastic sleeve) | |
| Conductor cross-section flexible (2 conductors with same cross section) | 0.2 mm² ... 1 mm² |
| 0.25 mm² ... 0.75 mm² (Ferrule without plastic sleeve) | |
| 0.5 mm² ... 1 mm² (TWIN ferrule with plastic sleeve) | |
| Conductor cross-section AWG | 24 ... 12 |
| Tightening torque | 0.5 Nm ... 0.6 Nm |
| Pitch | 5.08 mm |
| Connection 3 (field level) | |
| Connection method | Test socket |
| Number of positions | 24 |
| Status display | no |
| Status display present | no |
| Item dimensions | |
| Width | 126 mm |
| Height | 89.6 mm |
| Depth | 60.01 mm |
| Color | gray (RAL 7042) |
| Housing insulation material | PVC |
| Ambient conditions | |
| Degree of protection (Module) | IP00 |
| Degree of protection (Installation location) | ≥ IP54 |
| Ambient temperature (operation) | -20 °C ... 50 °C |
| Ambient temperature (storage/transport) | -20 °C ... 70 °C |
| Altitude | ≤ 2000 m |
| UKCA | |
| Certificate | UKCA-compliant |
| Air clearances and creepage distances | |
| Standards/regulations | EN IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Mounting position | any |
| Notes on operation | For proper use, the specifications of the installation directive (see Downloads) must be observed. For applications or use with third-party products, the specifications, and the safety and warning instructions of the respective third-party manufacturer must also be met. |
| Item number | 2304539 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DK2 |
| Product key | DK218L |
| GTIN | 4017918949129 |
| Weight per piece (including packing) | 339 g |
| Weight per piece (excluding packing) | 269.84 g |
| Customs tariff number | 85369010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27141152 |
| ECLASS-15.0 | 27141152 |
ETIM
| ETIM 10.0 | EC002780 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 8e5ce6e7-9b43-4ade-a151-137370461a19 |
Compatible products
Your advantages
Eight positive terminal blocks with knife disconnection (TU810/P)
Eight negative terminal blocks with knife disconnection (TU810)
One positive and negative terminal block with knife disconnection per channel (TU830)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates