The controllers of the PLCnext Control AXC F 1152 family for the Axioline I/O system are fast, robust, and easy to use. They were consistently designed for maximum performance, easy handling and use in harsh industrial environments.
AXC F 1152
-
Controller
1151412
Controller (SPS), PLCnext Control; Programming: High-level language and IEC 61131-3; Operating system: Yocto/Linux® (real-time); Programming tool: PLCnext Engineer, Eclipse®, Visual Studio®, MATLAB®/ Simulink®; Processor: Arm® Cortex®-A9, 1x 800 MHz; IoT connection: PROFICLOUD and every cloud via cloud connectors; Development process certified in accordance with IEC 62443-4-1, Product certified in accordance with IEC 62443-4-2 (Certification conditions see user documentation);.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Controller |
| Product family | PLCnext Control |
| Type | modular |
| Special properties | Development process certified in accordance with IEC 62443-4-1 |
| Product certified in accordance with IEC 62443-4-2 Certification conditions see user documentation | |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Overvoltage category | II |
| Display | |
| Diagnostics display | no |
| Operating system | Yocto/Linux® (real-time) |
| Processor | Arm®Cortex®-A9, 1x 800 MHz |
| Trusted Platform Module | TPM 1.2 |
| Flash memory | 512 Mbyte (internal flash memory) |
| RAM | 512 Mbyte DDR3 SDRAM |
| IoT capability: PROFICLOUDIoT capability: PROFICLOUD | |
| Supports cloud computing | yes |
| IoT platform | PROFICLOUD |
| IoT capabilityIoT capability | |
| Supports cloud computing | yes |
| IoT platform | every cloud via cloud connectors |
| IEC 61131 runtime system | |
| Program memory | 8 Mbyte |
| Retentive data storage | 48 kByte (NVRAM) |
| Data storage system | 12 Mbyte |
| Cycle Time | 5 ms (for cyclical task) |
| Number of data blocks | depending on data storage |
| Number of control tasks | 8 |
| System limits Controller | |
| Amount of process data (Axioline input/output data) | max. 1482 Byte (Total per station) |
| Amount of process data (Axioline input data) | max. 1024 Byte |
| Amount of process data (Axioline output data) | max. 1024 Byte |
| Number of supported devices (Axioline) | max. 63 (per station) |
| Number of IO-Link masters (Recommended/No test) | max. 8 (recommended) |
| Number of local bus devices that can be connected (Axioline) | max. 63 (observe current consumption) |
| PROFINET | |
| Device function | PROFINET controller, PROFINET device |
| Conformance Class | A |
| Supported functions (PROFINET-Controller) | MRP FSU |
| Supported functions (PROFINET-Device) | MRP |
| Update rate | min. 1 ms (4 devices) |
| min. 4 ms (16 devices) | |
| Update rate min/max (Supports (device)) | 1 ms ... 250 ms |
| Process data width (PROFINET-Device) | 64 Byte ... 512 Byte |
| Number of supported devices (PROFINET-Controller) | max. 16 (at PROFINET controller) |
| Number of slots | 1 |
| Device ID | 0169hex |
| Vendor ID | 00B0hex |
| Function | |
| Diagnostics display | no |
| Redundancy function | yes |
| Note on redundancy function | applicative system redundancy, PN S2 (IO controller and IO device) |
| Safety function | no |
| Industrial cybersecurity | yes |
| Programming data | |
| Register length (master) | 1482 Byte |
| Functionality | |
| Programming tool | PLCnext Engineer |
| Eclipse® | |
| Visual Studio® | |
| MATLAB®/ Simulink® | |
| Programming languages supported | Symbolic flowchart (SFC) |
| Ladder diagram (LD) | |
| Function block diagram (FBD) | |
| Structured text (ST) | |
| C++ | |
| C# | |
| Java | |
| Python® | |
| Simulink® | |
| System requirements | |
| Application interface | OPC UA® |
| Maximum power dissipation for nominal condition | 5.6 W (5.6 W = 10.6 W - 5.0 W) |
| Real-time clock | |
| Real-time clock | yes |
| Description real-time clock | typ. 10 ppm, max. 20 ppm at 25°C |
| Power reserve | 120 h (at 25°C, from hardware version 07) |
| 240 h (at 25°C, to hardware version 06) | |
| Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple (± 5 %)) |
| Current draw | max. 442 mA (with 1 A at UBus for the I/Os) |
| Current consumption | typ. 200 mA (without I/Os and UL = 24 V) |
| Power consumption | max. 10.6 W (with 1 A at UBus for the I/Os) |
| Protective circuit | Surge protection; electronic |
| Reverse polarity protection; electronic | |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Power supply unit | 1 A |
| Connection method | Push-in connection |
| Axioline F connector | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Supported protocols | HTTP |
| HTTPS | |
| PROFINET | |
| Modbus/TCP (via corresponding library) | |
| Modbus/RTU (via corresponding library) | |
| EtherNet/IP (Adapter) | |
| CANopen® (via corresponding library) | |
| DALI (via corresponding library) | |
| DALI-2 (via corresponding app) | |
| HART (via corresponding library) | |
| IO-Link® (via corresponding library) | |
| MQTT (via corresponding app) | |
| OPC UA® Server | |
| OPC UA® Client (License required) | |
| DHCP (via corresponding library) | |
| SFTP | |
| SMTP (via corresponding library) | |
| SNTP (via corresponding library) | |
| SNMP (via corresponding library) | |
| DNS (via corresponding library) | |
| DNP3 (via corresponding library) | |
| IEC 60870-5-1 (via corresponding library) | |
| IEC 60870-5-104 (via corresponding library) | |
| IPsec | |
| syslog | |
| Web server | yes |
| Axioline F local bus | |
| Number of interfaces | 1 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 2 (Switched internally) |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps (full duplex) |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | max. 100 m |
| Memory card: | |
| Number | 1 (SD card from Phoenix Contact (for external flash memory, see accessories)) |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 126.93 mm |
| Depth | 75 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Color (Housing) | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 (Manufacturers declaration, not evaluated by UL) |
| Ambient temperature (operation) | -25 °C ... 60 °C up to 2000 m above mean sea level (observe derating) |
| -25 °C ... 55 °C up to 3000 m above mean sea level (observe derating) | |
| 55 °C (with max. 1 A on UBus) | |
| 55 °C ... 60 °C (only in conjunction with an Axioline F power module AXL F PWR 1H (Item no. 2688297)) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Shock (operation) | 30g (in accordance with EN 60068-2-27/IEC 60068-2-27) |
| Vibration (operation) | 5g (in accordance with EN 60068-2-6/IEC 60068-2-6) |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| UL, USA/Canada | |
| Identification | cULus |
| Certificate | E238705 |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN IEC 61000-6-2 Electrostatic discharge (ESD)IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN IEC 61000-6-2 Electromagnetic fieldsIEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN IEC 61000-6-2 Fast transients (burst)IEC 61000-4-4 Criterion B, ±2 kV | |
| Immunity test in accordance with EN IEC 61000-6-2 Transient overvoltage (surge)IEC 61000-4-5 Criterion B; DC supply lines: ±0.5 kV/±1.0 kV (symmetrical/asymmetrical), fieldbus cable shielding: ±1.0 kV | |
| Immunity test in accordance with EN IEC 61000-6-2 Conducted interferenceIEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN IEC 61000-6-4 Class A |
| Mounting type | DIN rail mounting |
| Item number | 1151412 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRA |
| Product key | DRADAB |
| GTIN | 4063151149420 |
| Weight per piece (including packing) | 280 g |
| Weight per piece (excluding packing) | 223 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
| ECLASS-15.0 | 27242207 |
ETIM
| ETIM 10.0 | EC000236 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 2418a98b-5b4d-41d2-9e52-7693084ccb5e |
Compatible products
-
PLCNEXT ENGINEER - Programming software 1046008
-
SD FLASH 2GB PLCNEXT MEMORY - Program/configuration memory 1043501
-
SD FLASH 8GB PLCNEXT MEMORY - Program/configuration memory 1061701
-
SD FLASH 16GB PLCNEXT MEM LIC - Program/configuration memory 1831737
-
SD FLASH 32GB PLCNEXT MEMORY LIC - Program/configuration memory 1151111
-
SD FLASH PLCNEXT MEMORY LIC CFG - Program/configuration memory 1308064
-
AXC F IL ADAPT - PLC extension module 1020304
-
AXL F PWR 1H - Feed-in module 2688297
-
PLCNEXT TECHNOLOGY TOOLCHAIN - Programming software 1639782
-
DAUM-WINDOWS-SERVICE - Software 1542953
-
AXL F BS BK - Bus connector 2701422
Your advantages
Real-time-capable Linux operating system for deterministic and reliable execution of time-critical processes
Supports numerous protocols such as: HTTP, HTTPS, FTP, OPC UA, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc. – for smooth communication with IT systems
Direct connection to the Proficloud, the PLCnext Store and any cloud platforms – for seamless IoT integration of your applications
Support for numerous fieldbus protocols (PROFINET, Modbus TCP/RTU, Ethernet/IP, etc.) for easy integration into existing automation technology systems and installations
Maximum design freedom thanks to the combination of classic PLC programming with modern high-level languages such as C++, C#, or Python
Meets the highest security requirements of industrial automation – for the protection of your applications and data
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates