The AXC 1050 modular small-scale controller for the Axioline I/O system is fast, robust, and easy, i.e., it is consistently designed for maximum performance, easy handling, and use in harsh industrial environments.
AXC F 1050
-
Controller
2404701
Axio control for direct open-loop control of Axioline I/Os. With 2 Ethernet interfaces and programming capabilities according to IEC 61131-3. Complete with connector connector and labeling field.
Free download available.
Downloads
Product details
| Product type | Controller |
| Product family | Axiocontrol |
| Type | Axioline |
| Retentive data storage | 48 kByte (NVRAM) |
| IEC 61131 runtime system | |
| Program memory | 2 Mbyte |
| Data storage system | 2 Mbyte |
| Number of control tasks | 8 |
| Axioline | |
| Amount of process data | max. 4096 bit (Axioline F local bus (input)) |
| max. 4096 bit (Axioline F local bus (output)) | |
| Number of supported devices | max. 63 (per station) |
| Number of local bus devices that can be connected | max. 63 (observe current consumption) |
| INTERBUS-Master | |
| Amount of process data (Axioline input data max.) | max. 4096 bit (Axioline F local bus (input)) |
| Amount of process data (Axioline output data max.) | max. 4096 bit (Axioline F local bus (output)) |
| Amount of process data (Modbus/TCP client) | max. 32768 bit (per station) |
| Modbus/TCP-Client | |
| Amount of process data | max. 32768 bit (per station) |
| PROFINET | |
| Device function | PROFINET controller, PROFINET device |
| Specification | Version 2.3 |
| Update rate | min. 32 ms (16 devices) |
| min. 32 ms (8 devices) | |
| min. 16 ms (4 devices) | |
| min. 8 ms (2 devices) | |
| min. 4 ms (1 device) | |
| Conformance Class | A |
| Number of supported devices | max. 16 (at PROFINET controller) |
| Device ID | 0142hex |
| Vendor ID | 00B0hex |
| Functionality | |
| Programming languages supported | Programming in acc. with IEC 61131-3 |
| System requirements | |
| Engineering tool | PLCnext Engineer |
| Configuration tool | Config+ Version 1.01 or later |
| Runtime system | eCLR |
| Application interface | OPC |
| Maximum power dissipation for nominal condition | max. 3 W |
| Supply | |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Real-time clock | |
| Realtime clock | yes |
| Description realtime clock | 1.73 s/day = 20 ppm at 25 °C |
| Potentials | |
| Protective circuit | Surge protection of the supply voltage; electronic |
| Polarity reversal protection of the supply voltage; electronic | |
| Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 160 mA (with 2 A at UBus for the I/Os and UL = 24 V) |
| Power consumption | max. 13.2 W (2.0 A on UBus, UL = 24 V) |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Power supply unit | 2 A |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Connection method | Push-in connection |
| Axioline F connector | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Web server | yes |
| Axioline F local bus | |
| Number of interfaces | 1 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Service | |
| Bus system | USB |
| Number of interfaces | 1 |
| Connection method | Micro USB type B |
| Transmission speed | max. 115.2 kbps |
| No. of channels | 1 |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 2 |
| Connection method | RJ45 jack |
| Transmission speed | 10/100 Mbps |
| No. of channels | 2 |
| Width | 45 mm |
| Height | 125.9 mm |
| Depth | 74 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C up to 2000 m above mean sea level |
| -25 °C ... 55 °C up to 3000 m above mean sea level | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 10 % ... 95 % (according to DIN EN 61131-2, non-condensing, no ice formation) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (according to DIN EN 61131-2, non-condensing, no ice formation) |
| Shock (operation) | 10g (Bump endurance test according to DIN EN 60068-2-27) |
| Vibration (operation) | 5g |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electrostatic discharge (ESD)EN 61000-4-2/IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electromagnetic fieldsEN 61000-4-3/IEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Fast transients (burst)EN 61000-4-4/IEC 61000-4-4 Criterion B, ±2 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Transient overvoltage (surge)EN 61000-4-5/IEC 61000-4-5 Criterion B, DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical), fieldbus cable shield: ±1 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Conducted interferenceEN 61000-4-6/IEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN 61000-6-3/IEC 61000-6-3 Radio interference propertie EN 55032 Class B |
| Mounting type | DIN rail mounting |
| Item number | 2404701 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRA |
| Product key | DRADAB |
| GTIN | 4055626426310 |
| Weight per piece (including packing) | 248.3 g |
| Weight per piece (excluding packing) | 225.6 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SD FLASH 512MB APPLIC A - Program/configuration memory 2701799
-
SD FLASH 2GB - Program/configuration memory 2988162
-
SD FLASH 2GB APPLIC A - Program/configuration memory 2701190
-
PLCNEXT ENGINEER - Programming software 1046008
-
CAB-USB A/MICRO USB B/2,0M - Connecting cable 2701626
-
AXL F BS BK - Bus connector 2701422
Your advantages
Extended temperature range of -25 °C ... 60 °C
Increased resistance to EMI
2x Ethernet interfaces (integrated switch)
SD card up to 2 GB as optional plug-in parameterization memory
Configuration via USB
Integrated UPS for targeted shutdown of the application
Up to 63 AXIO I/O modules can be mounted side by side
Numerous protocols supported such as: http, https, FTP, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
PROFINET controller (up to 16 devices) or PROFINET device
Programmable with PC Worx Engineer
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates