The AXC 3050 modular controller for the Axioline I/O system is fast, robust, and easy, i.e., it is consistently designed for maximum performance, easy handling, and use in harsh industrial environments.
AXC 3050
-
Controller
2700989
Axiocontrol for the direct control of Axioline F I/Os. With 3 Ethernet interfaces for the additional connection of distributed I/Os via PROFINET, Modbus/TCP or TCP/IP. Programming according to IEC 61131-3. Includes connector plug and marking field.
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Controller |
| Product family | Axiocontrol |
| Type | modular |
| Display | |
| Diagnostics display | no |
| Operating system | Windows® Embedded Compact 7 |
| Processor | Intel®Atom® E660, 1x 1.3 GHz |
| IEC 61131 runtime system | |
| Program memory | 4 Mbyte |
| Retentive data storage | 128 kByte |
| Data storage system | 8 Mbyte |
| Number of data blocks | depending on data storage |
| Number of control tasks | 16 |
| Number of control tasks | 16 |
| System limits | |
| Amount of process data (Axioline input/output data) | max. 8192 bit (per station) |
| Amount of process data (Axioline input data) | max. 4096 bit (Axioline F local bus (input)) |
| Amount of process data (Axioline output data) | max. 4096 bit (Axioline F local bus (output)) |
| Number of supported devices (Axioline) | max. 63 (per station) |
| Number of local bus devices that can be connected (Axioline) | max. 63 (observe current consumption) |
| PROFINET | |
| Device function | PROFINET controller, PROFINET device |
| Specification | Version 2.3 |
| Conformance Class | B |
| Update rate | min. 1 ms (16 devices) |
| min. 2 ms (32 participants) | |
| min. 4 ms (64 devices) | |
| min. 8 ms (32 participants) | |
| min. 16 ms (256 participants) | |
| Number of supported devices (PROFINET-Controller) | max. 256 (at PROFINET controller) |
| Device ID | 0095hex |
| Vendor ID | 00B0hex |
| Function | |
| Diagnostics display | no |
| Redundancy function | yes |
| Note on redundancy function | applicative system redundancy possible |
| Safety function | no |
| Programming data | |
| Register length (master) | 1482 Byte |
| Functionality | |
| Programming tool | PC Worx |
| Programming languages supported | Instruction list (IL) |
| Symbolic flowchart (SFC) | |
| Ladder diagram (LD) | |
| Function block diagram (FBD) | |
| Structured text (ST) | |
| System requirements | |
| Configuration tool | Config+ Version 1.01 or later |
| Diagnostics tool | DIAG+ |
| Runtime system | eCLR |
| Application interface | OPC |
| Maximum power dissipation for nominal condition | max. 9.8 W |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Residual ripple | ± 5 % |
| Max. current consumption | max. 976 mA (with 2 A at UBus for the I/Os and UL = 24 V) |
| Typical current consumption | typ. 408 mA (without I/Os and UL = 24 V) |
| Real-time clock | |
| Realtime clock | yes |
| Potentials: Communications power UL feed-in (the supply of the Axioline F local bus UBus is generated from UL) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 976 mA (with 2 A at UBus for the I/Os and UL = 24 V) |
| Current consumption | typ. 408 mA (without I/Os and UL = 24 V) |
| Power consumption | max. 23.5 W (2.0 A on UBus, UL = 24 V) |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Power supply unit | 2 A |
| Potentials | |
| Supply voltage | 24 V DC -15 % / +20 % (in accordance with EN 61131-2) |
| Counter: | |
| Input name | Counter input for 24 V signals |
| Number of inputs | max. 2 (via any digital inputs of the Axioline F modules) |
| Input frequency | max. 100 kHz (with AXL F DI16/1 HS 1H module) |
| Connection method | Push-in connection |
| Axioline F connector | |
| Connection method | Push-in connection |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Web server | yes |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 3 |
| Connection method | RJ45 jack |
| Note on the connection method | Auto negotiation and autocrossing |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| No. of channels | 3 |
| Axioline F local bus | |
| Number of interfaces | 1 |
| Connection method | Bus base module |
| Transmission speed | 100 Mbps |
| Parameterization/operation/diagnostics | |
| Bus system | USB |
| Number of interfaces | 1 |
| Connection method | Micro USB type B |
| Transmission speed | max. 115.2 kbps |
| No. of channels | 1 |
| Service | |
| Bus system | USB |
| Number of interfaces | 1 |
| Connection method | USB type A, socket |
| Width | 100 mm |
| Height | 125.9 mm |
| Depth | 74 mm |
| Note on dimensions | The depth applies when a TH 35-7.5 DIN rail is used (in accordance with EN 60715). |
| Color | gray (RAL 7042) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -25 °C ... 60 °C (up to 2000 m above sea level) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -5 °C ... 60 °C |
| Permissible humidity (operation) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (according to DIN EN 61131-2) |
| Shock (operation) | 10g (Bump endurance test according to DIN EN 60068-2-27) |
| Vibration (operation) | 5g |
| Air pressure (operation) | 70 kPa ... 106 kPa (up to 3000 m above sea level) |
| Air pressure (storage/transport) | 58 kPa ... 106 kPa (up to 4500 m above mean sea level) |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electrostatic discharge (ESD)EN 61000-4-2/IEC 61000-4-2 Criterion B, ±6 kV contact discharge, ±8 kV air discharge |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Electromagnetic fieldsEN 61000-4-3/IEC 61000-4-3 Criterion A, Field intensity: 10 V/m | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Fast transients (burst)EN 61000-4-4/IEC 61000-4-4 Criterion B, ±2 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Transient overvoltage (surge)EN 61000-4-5/IEC 61000-4-5 Criterion B, DC supply lines: ±0.5 kV/±0.5 kV (symmetrical/asymmetrical), fieldbus cable shield: ±1 kV | |
| Immunity test in accordance with EN 61000-6-2/IEC 61000-6-2 Conducted interferenceEN 61000-4-6/IEC 61000-4-6 Criterion A, Test voltage 10 V | |
| Noise emission test in accordance with EN 61000-6-3/IEC 61000-6-3 Radio interference properties EN 55022 Class A |
| Mounting type | DIN rail mounting |
| Item number | 2700989 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | DRA |
| Product key | DRAAEC |
| GTIN | 4046356731201 |
| Weight per piece (including packing) | 461.7 g |
| Weight per piece (excluding packing) | 444 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
ETIM
| ETIM 9.0 | EC000236 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 10.12 kg CO2e |
Compatible products
-
-
SD FLASH 512MB - Program/configuration memory 2988146
-
SD FLASH 512MB APPLIC A - Program/configuration memory 2701799
-
SD FLASH 512MB PDPI PRO - Program/configuration memory 2701801
-
SD FLASH 512MB PDPI BASIC - Program/configuration memory 2701800
-
SD FLASH 2GB - Program/configuration memory 2988162
-
SD FLASH 2GB APPLIC A - Program/configuration memory 2701190
-
PC WORX BASIC LIC - Programming software 2985275
-
PC WORX PRO LIC - Programming software 2985385
-
PC WORX UA SERVER-PLC 40 - Driver and interface software 2402685
-
PC WORX UA SERVER-PLC 80 - Driver and interface software 2402686
-
AXC BS - Bus connector 2701582
-
AXL CN S/UL - Plug 2701421
Your advantages
PROFINET controller and PROFINET device
Memory extendable by up to 2 GB via plug-in SD card
3 independent Ethernet interfaces
Modbus/TCP-Client
Integrated FTP and HTML5 web server
Numerous protocols supported such as: http, https, FTP, SNTP, SNMP, SMTP, SQL, MySQL, DCP, etc.
Integrated UPS for targeted shutdown of the application
Maritime approvals (GL, DNV, LR, BV, RINA, ABS)
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates